MAX9591

Obsolete

14 Programmable Gamma Reference Buffers with Four Static References for TFT-LCD Displays

Programmable Gamma Buffer with Column Driver Protection

Viewing:

Overview

  • 20V (max) Operating Voltage
  • 14 Programmable Reference Voltages
  • Four Static Reference Voltages
  • Independent DACs
  • 8-Bit Resolution per Channel
  • Two Register Banks for Two Sets of Gamma Values
  • Fast Switching Between Gamma Values
  • Output Swing within 100mV of Rails
  • 400mA Peak Current on Reference Channels and DAC Channels 1, 7, 8, and 14
  • 200mA Peak Current on DAC Channels 2–6, 9–13
  • Startup Column Driver Protection
MAX9591
14 Programmable Gamma Reference Buffers with Four Static References for TFT-LCD Displays
MAX9591: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Level Translators & Buffers 1
MAX9590 Obsolete 14 Programmable Gamma Reference Buffers with 4 Static References for TFT-LCD Displays
Product 1
MAX5679 Digitally Programmable LCD Gamma Reference Generator with Digital Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9591 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed