MAX9590

Obsolete

14 Programmable Gamma Reference Buffers with 4 Static References for TFT-LCD Displays

Generates 14 Channels of Programmable Gamma Reference and Four Channels of Static Reference with Peak Current Greater than 200mA and 8-Bit Resolution

Viewing:

Overview

  • 14 Programmable Reference Voltages
  • Four Static Reference Voltages
  • Independent DACs with 8-Bit Resolution
  • Two Register Banks for Two Sets of Gamma Values
  • Fast Switching between Gamma Values
  • 16.5V (max) Operating Voltage
  • Output Swing within 150mV of Rails
  • Peak Current Greater than 200mA
  • Output Channels Tri-Stated During Wake-Up
  • MAX9590
    14 Programmable Gamma Reference Buffers with 4 Static References for TFT-LCD Displays
    pdp-image-unavailable
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX9590 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed