MAX9530

Obsolete

Quad NTSC/PAL Decoder and Quad Audio Codec

Lowest System Cost for Interfacing 4-Channel Analog Video and Audio Input to Maxim's MG3500*

Viewing:

Overview

  • 4-Channel Analog Video Decoder—NTSC or PAL (All Variations)
  • 4-Channel Frame-Interleaved Output Synchronizer with the Use of Optional External DDR2 Memory
    • With DDR2—Pixel or Frame Interleaved
    • Without DDR2—BT.656 Pixel (Byte) Multiplex
  • Programmable 2D Video Scalers
  • Independent Auto Cable EQ per Video Channel
  • Instant Lock System for Video Capture
  • Multiline Adaptive Comb Filters
  • 4x Oversampled 54MHz/10-Bit Video ADC
  • 4-Channel Analog Audio Input (Mono)
  • 48kHz/16-Bit Audio ADC
  • 2-Channel Analog Audio Output
  • Differential or Single-Ended Analog Inputs
  • I²C Interface
  • 4-Channel of 8/16-Bit Audio
  • 1.8V Analog Supply Voltage
  • 1.8V Digital Core Supply Voltage
  • 1.8V to 3.3V Digital I/O Voltage

The MAX9530 is a quad-channel video decoder and audio codec for security applications. The part is specially designed to serve as the analog video front-end in multichannel DVRs (digital video recorders) and multicamera systems. The architecture supports byte- or frame-interleaved digital video output for direct connection to Maxim’s own H.264 codec family (i.e., MG3500* and later generations). The on-chip DDR2 memory controller enables output of frame-synchronized digital video from up to four asynchronous analog video inputs. The use of external memory is optional. Without any external memory, bypass mode provides for output of up to four separate channels of asynchronous video data in BT.656 digital component format. Excellent video quality and noise immunity are achieved with the use of differential input mode, integrated automatic video EQ, and the industry's best specifications for interchannel crosstalk.

Applications

  • Digital Video IP Encoders
  • Digital Video Monitoring
  • Digital Video Recorders (DVRs)
  • Multicamera Systems
  • Multichannel Audio/Video Capture

MAX9530
Quad NTSC/PAL Decoder and Quad Audio Codec
MAX9530: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Audio & Video CODECs 1
MAX9526 NOT RECOMMENDED FOR NEW DESIGNS Low-Power, High-Performance NTSC/PAL Video Decoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9530 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed