MAX9396

Obsolete

2:1 Multiplexer and 1:2 Demultiplexer with Loopback

Multiplexer/Demultiplexer with 450mV Differential Output

Viewing:

Overview

  • Guaranteed 1.25Gbps Operation with 450mV (min) Differential Output Swing
  • Integrated 100Ω Resistors on Differential Inputs
  • Simultaneous Loopback Control
  • 2ps(RMS) (max) Random Jitter
  • AC Specifications Guaranteed for 150mV Differential Input
  • Signal Inputs Accept Any Differential Signals with VCM = +0.6V to (VCC - 0.05V)
  • LVDS Outputs for Clock or High-Speed Data
  • Low-Level Input Fail-Safe Detection
  • +3.0V to +3.6V Supply Voltage Range
  • LVCMOS/LVTTL Logic Inputs
MAX9396
2:1 Multiplexer and 1:2 Demultiplexer with Loopback
MAX9396: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 2
MAX9395 Obsolete 2:1 Multiplexers and 1:2 Demultiplexers with Loopback
MAX9394 LAST TIME BUY 2:1 Multiplexers and 1:2 Demultiplexers with Loopback
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9396 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed