Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX9393

LAST TIME BUY

Anything-to-LVDS Dual 2 x 2 Crosspoint Switches

Dual, 2 x 2 Crosspoint Switches with Anything-to-LVDS Guarantee 1.50GHz Maximum Operating Frequency

Viewing:

Overview

  • 1.5GHz Operation with 250mV Differential Output Swing
  • 2psRMS (max) Random Jitter
  • AC Specifications Guaranteed for 150mV Differential Input
  • Signal Inputs Accept Any Differential Signaling Standard
  • LVDS Outputs for Clock or High-Speed Data
  • High-Level Input Fail-Safe Detection (MAX9392)
  • Low-Level Input Fail-Safe Detection (MAX9393)
  • 3.0V to 3.6V Supply Voltage Range
  • LVCMOS/LVTTL Logic Inputs Control Signal Routing
MAX9393
Anything-to-LVDS Dual 2 x 2 Crosspoint Switches
MAX9392, MAX9393: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 2
MAX9394 LAST TIME BUY 2:1 Multiplexers and 1:2 Demultiplexers with Loopback
MAX9395 Obsolete 2:1 Multiplexers and 1:2 Demultiplexers with Loopback
Crosspoint Switches 1
MAX9392 LAST TIME BUY Anything-to-LVDS Dual 2 x 2 Crosspoint Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9392EVKIT

Evaluation Kit for the MAX9392 and MAX9393

Features and Benefits

  • Single 3V to 3.6V Supply Operation
  • 1.5GHz Operation
  • 100Ω Controlled-Differential Signal Traces
  • Supports Testing with Various Mediums
    • Differential Probes
    • Twisted-Pair Wire
    • Coax Cables with SMA Connectors
  • Fully Assembled and Tested

Product Details

The MAX9392 evaluation kit (EV kit) is a fully assembled and tested PCB that simplifies the evaluation of the MAX9392 1.5GHz, dual 2 x 2 crosspoint switch. The EV kit accepts low-voltage differential signals (LVDS) or high-speed transistor logic (HSTL) input signals and converts the signals to LVDS outputs for each channel.

The MAX9392 EV kit is designed with 100Ω differential controlled impedance in a four-layer PCB. The board is designed for direct differential probing of the LVDS inputs/outputs. The EV kit operates from a single 3.3V supply. The MAX9392 EV kit can also be used to evaluate the MAX9393, which accepts LVPECL and CML input signals.

Applications

  • Central Office Backplane Clock Distribution
  • DSLAM
  • Fault-Tolerant Systems
  • High-Speed Telecom/Datacom Equipment
  • Protection Switching

MAX9392EVKIT
Evaluation Kit for the MAX9392 and MAX9393

Latest Discussions

Recently Viewed