MAX9380
ObsoleteSingle-Ended-to-Differential LVECL/LVPECL 2:1 Multiplexer
Overview
The MAX9380 is a high-speed, low-jitter 2:1 multiplexer for clock and data distribution applications. The device selects one of the two single-ended inputs and converts it to a differential output.
The MAX9380 features low part-to-part skew of 33ps and propagation delay of 263ps.
The MAX9380 operates from a +3.0V to +3.8V supply for LVPECL applications or from a -3.0V to -3.8V supply for LVECL applications. The input is selected by a single select input. The select and data inputs feature internal pulldown resistors that ensure a low default state if left open.
These devices are specified for operation from -40°C to +85°C, and are available in space-saving 8-pin µMAX and SO packages.
Applications
- Automated Test Equipment (ATE)
- DLCs
- DSLAM
- Precision Clock Distribution
- Wireless Base Stations
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX9380 yet. Have something to say?
Start a Discussion on EngineerZone®