MAX9320A

PRODUCTION

1:2 Differential LVPECL/LVECL/HSTL Clock and Data Drivers

Viewing:

Overview

  • Improved Second Source of the MC10LVEP11 (MAX9320)
  • +2.25V to +3.8V Differential HSTL/LVPECL Operation
  • -2.25V to -3.8V LVECL Operation
  • Low 22mA (typ) Supply Current
  • 20ps (typ) Part-to-Part Skew
  • 6ps (typ) Output-to-Output Skew
  • 208ps (typ) Propagation Delay
  • Minimum 300mV Output at 3GHz
  • Outputs Low for Open Input
  • ESD Protection >2kV (Human Body Model)
  • Available in Thermally Enhanced Exposed-Pad SO Package
MAX9320A
1:2 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9320, MAX9320A: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fanout Buffers 4
MAX9311 PRODUCTION 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9312 PRODUCTION Dual 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9313 Obsolete 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9314 Obsolete Dual 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9320A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed