MAX9310
PRODUCTION1:5 Clock Driver with Selectable LVPECL Inputs and LVDS Outputs
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
The MAX9310 is a fast, low-skew 1:5 differential driver with selectable LVPECL/HSTL inputs and LVDS outputs, designed for clock distribution applications. This device features an ultra-low propagation delay of 345ps with 45.5mA of supply current.
The MAX9310 operates from a 2.375V to 2.625V power supply for use in 2.5V systems. A 2:1 input multiplexer is used to select one of two differential inputs. The input selection is controlled through the CLKSEL pin. This device also features a synchronous enable function.
The MAX9310 is offered in a space-saving 20-pin TSSOP package and operates over the extended temperature range from -40°C to +85°C.
Applications
- Automated Test Equipment (ATE)
- Central Office Backplane Clock Distribution
- Data and Clock Driver and Buffer
- DSLAM
- Wireless Base Stations
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9310EUP+ | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX9310EUP+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Fanout Buffers 5 | ||
| MAX9317 | Dual 1:5 Differential Clock Drivers with LVPECL Inputs and LVDS Outputs | |
| MAX9317A | Dual 1:5 Differential Clock Drivers with LVPECL Inputs and LVDS Outputs | |
| MAX9317B | Dual 1:5 Differential Clock Drivers with LVPECL Inputs and LVDS Outputs | |
| MAX9317C | Dual 1:5 Differential Clock Drivers with LVPECL Inputs and LVDS Outputs | |
| MAX9315 | PRODUCTION | 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Driver |
Latest Discussions
No discussions on MAX9310 yet. Have something to say?
Start a Discussion on EngineerZone®