MAX9266
LAST TIME BUYHDCP Gigabit Multimedia Serial Link Deserializer with LVDS System Interface
HDCP GMSL Serial Link Deserializer with LVDS System Interface and Integrated Control Channel is Ideal for Digital Video Applications
Overview
- HDCP Encryption Enable/Disable Programmable Through Control Channel
- Control Channel Handles All HDCP Protocol Transactions—Separate Control Bus Not Required
- HDCP Keys Preprogrammed in Secure On-Chip Nonvolatile Memory
- 2.5Gbps Payload Data Rate (3.125Gbps with Overhead)
- AC-Coupled Serial Link with Scrambled 8b/10b Line Coding
- 8.33MHz to 104MHz (3-Channel LVDS) or 6.25MHz to 78MHz (4-Channel LVDS) Pixel Clock
- 4-Bit to 32-Bit Word Length, 8kHz to 192kHz I²S Audio Channel Supports High-Definition Audio
- Embedded Half-/Full-Duplex Bidirectional Control Channel
- 9.6kbps to 1Mbps Base Mode and Bypass Mode
- Interrupt Supports Touch-Screen Displays
- Remote-End I²C Master for Peripherals
- Programmable Channel Equalizer for 15m Cable Drive at 3.125Gbps
- Programmable Spread Spectrum on Serial Outputs Reduces EMI
- Serial-Data Clock Recovery Eliminates External Reference Clock
- Auto Data-Rate Detection Allows On-The-Fly Data-Rate Change
- Built-In PRBS Checker for BER Testing of the Serial Link
- ISO 10605 and IEC 61000-4-2 ESD Tolerance
The MAX9266 gigabit multimedia serial link (GMSL) deserializer features an LVDS system interface and high-bandwidth digital content protection (HDCP) decryption for content protection of DVD and Blu-ray™ video and audio data. The deserializer pairs with any HDCP-GMSL serializer to form a digital serial link for the transmission of control data and HDCP-encrypted video and audio data. GMSL is an interface approved by Digital Content Protection, LLC (DCP).
The deserializer features 3-channel and 4-channel modes. The 3-channel mode outputs three lanes of LVDS data (21 bits), UART control signals, and three audio outputs. The 4-channel mode outputs four lanes of LVDS data (28 bits), UART control signals, three audio outputs, and auxiliary control signals. The three audio outputs are for I²S audio, supporting an 8kHz to 192kHz sampling frequency and a sample depth of 4 to 32 bits. The embedded control channel forms a full-duplex differential 9.6kbps to 1Mbps UART link between the serializer and the deserializer. An electronic control unit (ECU) or microcontroller (µC) can be located on the serializer side of the link (typical for video display), on the deserializer side of the link (typical for image sensing), or on both sides. The control channel enables ECU/µC control of peripherals on the remote side, providing such functions as backlight control, touch-screen input, and HDCP-related operations.
The serial link signaling is AC-coupled current-mode logic (CML) with scrambled 8b/10b coding. For driving longer cables, GMSL serializers have programmable pre/deemphasis, and the deserializer has a programmable channel equalizer. For reduced EMI, the deserializer has programmable spread spectrum on the LVDS and control outputs. The serial link inputs and the LVDS output meet ISO 10605 and IEC 61000-4-2 ESD standards. The deserializer's core supply is 3.3V and the I/O supply is 1.8V to 3.3V. The device is available in a 48-pin TQFP package with an exposed pad and is specified over the -40°C to +105°C automotive temperature range.
Applications
- High-Resolution Automotive Navigation
- Rear-Seat Infotainment
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 1
Technical Articles 3
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX9266 yet. Have something to say?
Start a Discussion on EngineerZone®