MAX9255

22-Bit Low-Power, CPU Interface, 8MHz to 30MHz Serializer and Deserializer Chipsets

Fully Integrated, Low-Power, Low-Jitter, 22-Bits-to-1 LCDS Serializer/Deserializer Chipsets Reduce EMI

Viewing:

Overview

  • Ideal for Serializing Cell-Phone LCD or Imager Parallel Interface
  • MAX9251/MAX9253/MAX9255 Serializes 16-Bit or 18-Bit Data/Address plus Additional Control Bits
  • LCDS Rejects Common-Mode Noise
  • Automatic Location of Word Boundary After Signal Interruption
  • Power-Down Control Through the Serial Link
  • Power-Down Supply Current
    • 0.5µA (max) MAX9251/MAX9253/MAX9255
    • 3.0µA (max) MAX9252
  • +2.5V ±10% Core Supply Voltage
  • Parallel I/O Interfaces Directly to 1.8V to 2.5V Logic
  • ±15kV Human Body Model ESD Protection
  • -40°C to +85°C Operating Temperature Range

The MAX9251/MAX9253/MAX9255 serializers and the MAX9252 deserializer chipsets reduce wiring by serializing 22 bits onto a single differential pair. The 22 bits are serialized in each cycle of the parallel input clock, resulting in a 96Mbps to 384Mbps net serial-data rate which is ideal for cell-phone QVGA and QCIF displays. The MAX9251/MAX9253/MAX9255 serialize the 16-bit or 18-bit data/address plus additional control bits to reduce wiring through the hinge to the LCD controller. The 2-wire serial interface uses low-current differential signaling (LCDS) for low EMI, high common-mode noise immunity, and ground-shift tolerance. The MAX9251/MAX9253/MAX9255 serializers and the MAX9252 deserializer automatically identify the word boundary in serial data in case of signal interruption. The MAX9252's power-down is controlled by the MAX9251/MAX9253/MAX9255, and all the devices consume 3.5µA or less in power-down mode.

The MAX9251/MAX9253/MAX9255 serializers operate from a single +2.5V ±10% supply and accept +1.71V to +2.75V inputs. The MAX9252 deserializer operates from a +2.5V ±10% core supply and has a separate output buffer supply (VDDO), allowing +1.71V to +2.75V output high levels.

The MAX9251/MAX9253/MAX9255 and the MAX9252 are specified over the -40°C to +85°C extended temperature range, and are available in 28-pin TQFN (4mm x 4mm x 0.8mm) packages with an exposed paddle.

MAX9255
22-Bit Low-Power, CPU Interface, 8MHz to 30MHz Serializer and Deserializer Chipsets
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 4
MAX9225 Obsolete 10-Bit, Low-Power, 10MHz-to-20MHz Serializer and Deserializer Chipset
MAX9226 Obsolete 10-Bit, Low-Power, 10MHz-to-20MHz Serializer and Deserializer Chipset
MAX9224 Obsolete 22-Bit, Low-Power, 5MHz to 10MHz Serializer and Deserializer Chipsets
MAX9223 Obsolete 22-Bit, Low-Power, 5MHz to 10MHz Serializer and Deserializer Chipsets
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9255 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed