MAX9223

Obsolete

22-Bit, Low-Power, 5MHz to 10MHz Serializer and Deserializer Chipsets

Viewing:

Overview

  • Ideal for Serializing Cell Phone LCD or Imager Parallel Interface
  • MAX9223 Serializes 18-Bit RGB, VSYNC, HSYNC, and Two Control Signals
  • LCDS Rejects Common-Mode Noise
  • Automatic Location of Word Boundary After Signal Interruption
  • Power-Down Control Through the Serial Link
  • Power-Down Supply Current
    • 0.5µA (max)—MAX9223
    • 3.0µA (max)—MAX9224
  • +2.375V to +3.465V Core Supply Voltage
  • Parallel I/O Interfaces Directly to 1.8V to 3.3V Logic
  • ±15kV Human Body Model ESD Protection
  • -40°C to +85°C Operating Temperature Range
MAX9223
22-Bit, Low-Power, 5MHz to 10MHz Serializer and Deserializer Chipsets
MAX9223, MAX9224: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 2
MAX9225 Obsolete 10-Bit, Low-Power, 10MHz-to-20MHz Serializer and Deserializer Chipset
MAX9226 Obsolete 10-Bit, Low-Power, 10MHz-to-20MHz Serializer and Deserializer Chipset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX9223 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed