MAX9253
22-Bit Low-Power, CPU Interface, 8MHz to 30MHz Serializer and Deserializer Chipsets
Fully Integrated, Low-Power, Low-Jitter, 22-Bits-to-1 LCDS Serializer/Deserializer Chipsets Reduce EMI
Overview
- Ideal for Serializing Cell-Phone LCD or Imager Parallel Interface
- MAX9251/MAX9253/MAX9255 Serializes 16-Bit or 18-Bit Data/Address plus Additional Control Bits
- LCDS Rejects Common-Mode Noise
- Automatic Location of Word Boundary After Signal Interruption
- Power-Down Control Through the Serial Link
- Power-Down Supply Current
- 0.5µA (max) MAX9251/MAX9253/MAX9255
- 3.0µA (max) MAX9252
- +2.5V ±10% Core Supply Voltage
- Parallel I/O Interfaces Directly to 1.8V to 2.5V Logic
- ±15kV Human Body Model ESD Protection
- -40°C to +85°C Operating Temperature Range
The MAX9251/MAX9253/MAX9255 serializers and the MAX9252 deserializer chipsets reduce wiring by serializing 22 bits onto a single differential pair. The 22 bits are serialized in each cycle of the parallel input clock, resulting in a 96Mbps to 384Mbps net serial-data rate which is ideal for cell-phone QVGA and QCIF displays. The MAX9251/MAX9253/MAX9255 serialize the 16-bit or 18-bit data/address plus additional control bits to reduce wiring through the hinge to the LCD controller. The 2-wire serial interface uses low-current differential signaling (LCDS) for low EMI, high common-mode noise immunity, and ground-shift tolerance. The MAX9251/MAX9253/MAX9255 serializers and the MAX9252 deserializer automatically identify the word boundary in serial data in case of signal interruption. The MAX9252's power-down is controlled by the MAX9251/MAX9253/MAX9255, and all the devices consume 3.5µA or less in power-down mode.
The MAX9251/MAX9253/MAX9255 serializers operate from a single +2.5V ±10% supply and accept +1.71V to +2.75V inputs. The MAX9252 deserializer operates from a +2.5V ±10% core supply and has a separate output buffer supply (VDDO), allowing +1.71V to +2.75V output high levels.
The MAX9251/MAX9253/MAX9255 and the MAX9252 are specified over the -40°C to +85°C extended temperature range, and are available in 28-pin TQFN (4mm x 4mm x 0.8mm) packages with an exposed paddle.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 4 | ||
| MAX9225 | 10-Bit, Low-Power, 10MHz-to-20MHz Serializer and Deserializer Chipset | |
| MAX9226 | 10-Bit, Low-Power, 10MHz-to-20MHz Serializer and Deserializer Chipset | |
| MAX9224 | 22-Bit, Low-Power, 5MHz to 10MHz Serializer and Deserializer Chipsets | |
| MAX9223 | 22-Bit, Low-Power, 5MHz to 10MHz Serializer and Deserializer Chipsets | |
Latest Discussions
No discussions on MAX9253 yet. Have something to say?
Start a Discussion on EngineerZone®