MAX9164

Obsolete

3.3V Single LVDS Driver/Receiver

Viewing:

Overview

  • 3.3V Operation
  • 35% Lower Power than DS90LV019
  • 200Mbps Data Signaling Rate
  • ±1V Common-Mode Range
  • ±100mV Receiver Sensitivity
  • Flow-Through Pinout
  • Receiver Output High for Open Input
MAX9164
3.3V Single LVDS Driver/Receiver
MAX9164: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
MAX9163 Obsolete Bus LVDS 3.3V Single Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9164 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed