MAX9111
PRODUCTIONSingle/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23
Industry's Lowest Pulse-Skew LVDS Receivers
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- Low 300ps (max) Pulse Skew for High-Resolution Imaging and High-Speed Interconnect
- Space-Saving 8-Pin SOT23 and SO Packages
- Pin-Compatible Upgrades to DS90LV018A and DS90LV028A (SO Packages Only)
- Guaranteed 500Mbps Data Rate
- Low 29mW Power Dissipation at 3.3V
- Conform to EIA/TIA-644 Standard
- Single +3.3V Supply
- Flow-Through Pinout Simplifies PCB Layout
- Fail-Safe Circuit Sets Output High for Undriven Inputs
- High-Impedance LVDS Inputs when Powered Off
- AEC-Q100 Qualified, Refer to Ordering Information for the Specific /V Versions
The MAX9111/MAX9113 single/dual low-voltage differential signaling (LVDS) receivers are designed for high-speed applications requiring minimum power consumption, space, and noise. Both devices support switching rates exceeding 500Mbps while operating from a single +3.3V supply, and feature ultra-low 300ps (max) pulse skew required for high-resolution imaging applications such as laser printers and digital copiers.
The MAX9111 is a single LVDS receiver, and the MAX9113 is a dual LVDS receiver.
Both devices conform to the EIA/TIA-644 LVDS standard and convert LVDS to LVTTL/CMOS-compatible outputs. A fail-safe feature sets the outputs high when the inputs are undriven and open, terminated, or shorted. The MAX9111/MAX9113 are available in space-saving 8-pin SOT23 and SO packages. Refer to the MAX9110/MAX9112 data sheet for single/dual LVDS line drivers.
Applications
- Backplane and Interconnect Applications
- Cell Phone Base Stations
- Clock/Data Distribution
- Digital Copiers
- Laser Printers
- LCD Displays
- Network Routers and Switches
- Telecom Switching Equipment
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9111EKA+ | SOT_23 | ||
| MAX9111EKA+T | SOT_23 | ||
| MAX9111ESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX9111ESA+T | Small-Outline IC, Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX9111EKA+ | PRODUCTION | |
| MAX9111EKA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX9111ESA+ | PRODUCTION | |
| MAX9111ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX9111 yet. Have something to say?
Start a Discussion on EngineerZone®