MAX8930

Obsolete

WLED Charge Pump, RGB, OLED Boost, LDOs with ALC and CAI

Negative Charge Pump Delivers High Efficiency, OLED Boost and LDO Save Space, and ALC, CAI, and I²C Add Flexibility

Viewing:

Overview

  • White LED Charge Pump
  • Adaptive 1x or -0.5x Negative Modes
  • 11 Low-Dropout LED Current Sinks with 25.6mA to 0.1mA in 256 Dimming Steps
  • Ramp-Up/Down Control for Main White LED
  • Ramp-Up/Down Control for RGB LED
  • Individual Brightness Control for Each White, RGB LED
  • Low 240µA (typ) Quiescent Current
  • Ambient Light Control (ALC) for Any Types of Light Sensor
  • Content Adaptive Interface
  • I²C-Compatible Control Interface
  • Three Programmable LDOs Up to 200mA
  • Step-Up DC/DC Converter with Programmable Output for PMOLED Application
  • Low 0.1µA Shutdown Current
  • 2.7V to 5.5V Supply Voltage Range
  • Thermal Shutdown
  • Open and Short-Circuit Protection

The MAX8930 integrates a charge pump for white LED display backlighting with ambient light control (ALC) feature. The high-efficiency, adaptive-mode 1x/-0.5x charge pump drives up to 11 LEDs (8 WLEDs + RGB LED) with constant current for uniform brightness. The LED current is adjustable from 0.1mA to 25.6mA in 256 linear steps through I²C. High accuracy and LED-to-LED current matching are maintained throughout the adjustment range. The MAX8930 includes soft-start, thermal shutdown, open-circuit, and short-circuit protection.

Three 200mA LDOs are provided with programmable output voltages to provide power to external circuitry. These three LDOs can also be configured for a GPO function through the I²C. A step-up converter is also available on the MAX8930 for biasing a PMOLED subpanel.

The MAX8930 is available in the 49-bump, 3.17mm x 3.17mm WLP package.

Applications

  • Cell Phones and Smartphones
  • PDAs, Digital Cameras, Camcorders, and Other Portable Equipment

MAX8930
WLED Charge Pump, RGB, OLED Boost, LDOs with ALC and CAI
MAX8930: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8930 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed