MAX8901A
MAX8901A
PRODUCTIONHighest Efficiency Supply for 2 to 6 Series WLEDs in a 2mm x 2mm TDFN Package
Drive a String of 2 to 6 WLEDs for 1.5in to 4in LCD Backlighting Used in Battery Operated Devices
- Part Models
- 2
- 1ku List Price
- Starting From $2.25
Viewing:
Overview
- Cost-Effective and Flexible Solution for Wide Range of Backlighting Applications
- Supplies from 2 to 6 WLEDs with 1.3% LED Current Accuracy
- 2.6V to 5.5V Input Voltage Range
- Fixed-Frequency Operation
- Flexible Dimming Control
- Direct PWM Dimming (MAX8901A)
- 32-Step, Single-Wire Serial Dimming (MAX8901B)
- Protection Features Improve System Reliability
- WLED Overvoltage Protection (25V typ)
- Internal Soft-Start and Thermal Shutdown
- Input Undervoltage Lockout
- Input Overvoltage Lockout
- High Efficiency Extends Battery Life
- Up to 91% Efficiency
- 0.01µA (typ) Shutdown Current
- No WLED Current in Shutdown
- 8-Pin, 2mm x 2mm TDFN Package Saves Space
The MAX8901A/MAX8901B step-up converters drive from two to six series-connected white LEDs (WLEDs) with constant current to provide uniform WLED intensity for LCD backlighting in cell phones, PDAs, and other handheld devices. The MAX8901_ operate at a fixed 750kHz (typ) switching frequency, allowing for tiny external components, and are optimized for the highest possible efficiency over the full 1-cell Li+/Li-Poly battery range.
These converters use a single input (ON) to enable the IC and to control WLED intensity. The MAX8901A requires a direct PWM input to regulate WLED intensity with the WLED current proportional to the PWM duty cycle. The MAX8901B uses single-wire, serial-pulse dimming that reduces the WLED intensity in 32 linear steps. Full-scale WLED current for serial-pulse dimming is 24.75mA (MAX8901B, 0.75mA/step).
The MAX8901_ feature an internal soft-start to eliminate inrush currents during startup, input overvoltage protection, WLED overvoltage protection, and a shutdown mode with 0.01µA (typ) shutdown current. No WLED current is present in shutdown provided the WLED forward voltage is greater than the input supply voltage. Additional features include undervoltage lockout (UVLO) and thermal shutdown.
The MAX8901_ are available in tiny 8-pin, 2mm x 2mm TDFN-EP packages (0.8mm max height).
Applications
- Cellular Phones
- Digital Cameras
- Display Backlight (from 2 to 6 WLEDs)
- MP3 and Portable Media Players
- PDAs and Smartphones
- Portable Navigation Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8901AETA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX8901AETA+T | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX8901A yet. Have something to say?
Start a Discussion on EngineerZone®