MAX8893B

Obsolete

µPMICs for Multimedia Application Processors in a 3.0mm x 2.5mm WLP

Highly Integrated µPMICs for Multimedia Processor ICs with a High-Speed USB Switch

Viewing:

Overview

  • High-Efficiency Step-Down Converter
    • Guaranteed 500mA Output Current
    • Up to 4MHz Switching Frequency
    • Programmable Output Voltage from 0.8V to 2.4V
    • Dynamic Voltage Scaling with Programmable Ramp Rate
  • Three Low-Noise LDOs with Programmable Output Voltages
  • Two Low Supply Current LDOs with Programmable Output Voltages
  • Low On-Resistance Load Switch
  • USB High-Speed Switch with ±15kV ESD
  • Individual Enable Control for All Regulators and Switches
  • I²C Serial Interface
  • Overcurrent and Thermal Protection for All LDOs
  • 3.0mm x 2.5mm x 0.64mm, 30-Bump WLP
MAX8893B
µPMICs for Multimedia Application Processors in a 3.0mm x 2.5mm WLP
MAX8893A, MAX8893B, MAX8893C: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX8893EVKIT

Evaluation Kit for the MAX8893A, MAX8893B, and MAX8893C

Features and Benefits

  • High-Efficiency Step-Down Converter
    • Guaranteed 500mA Output Current
    • Up to 4MHz Switching Frequency
    • 0.8V to 2.4V Programmable Output Voltage
    • Dynamic Voltage Scaling with Programmable Ramp Rate
  • Three Low-Noise LDOs with Programmable Output Voltages
  • Two Low-Supply Current LDOs with Programmable Output Voltages
  • Low On-Resistance Load Switch
  • USB High-Speed Switch with ±15kV ESD
  • Individual Enable Control for all Regulators and Switches
  • I²C Serial Interface
  • Overcurrent and Thermal Protection for all LDOs
  • Tiny External Components
  • 3mm x 2.5mm x 0.64mm 30-Bump WLP Package
  • Fully Assembled and Tested

Product Details

The MAX8893 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the highly integrated MAX8893C power-management IC. The MAX8893 EV kit operates from a 2.7V to 5.5V input supply range and is controlled by an I²C interface. The MAX8893C integrates a high-efficiency step-down DC-DC converter, five low-dropout (LDO) linear regulators with programmable output voltages, individual power on/off control inputs, a load switch, and a USB high-speed switch. The I²C interface controls all the regulator output voltages, load switch timing, individual enable/disable control, and other parameters.

The MAX8893 EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX8893C. To evaluate the MAX8893C, order the CMAXQUSB+ command module along with the MAX8893 EV kit.

The MAX8893C evaluation software can be downloaded from www.maximintegrated.com/evkitsoftware. The MAX8893 EV kit can also be used to evaluate the MAX8893A and MAX8893B. To evaluate the MAX8893A or MAX8893B, order a free sample along with this EV kit.

Applications

  • Cellular Handsets
  • Smartphones and PDAs

MAX8893EVKIT
Evaluation Kit for the MAX8893A, MAX8893B, and MAX8893C

Latest Discussions

No discussions on MAX8893B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed