MAX8880
MAX8880
PRODUCTION12V, Ultra-Low-IQ, Low-Dropout Linear Regulators with POK
- Part Models
- 4
- 1ku List Price
- Starting From $1.17
Viewing:
Overview
- 3.5µA Supply Current at 12V
- Reverse Battery Protection
- 2.5V to 12V Input Voltage Range
- ±1.5% Output Voltage Accuracy
- 200mA max Output Current
- 2Ω PMOS Output Device
- Short-Circuit and Thermal Overload Protection
- POK Output for Out-of-Regulation Indicator
- Fixed 1.8V, 2.5V, 3.3V, and 5V (MAX8881)
Adjustable from 1.25V to 5V (MAX8880) - Tiny 6-Pin SOT23 Package
- Thin 6-Pin TDFN Package
The MAX8880/MAX8881 are ultra-low supply current, low-dropout linear regulators, capable of delivering up to 200mA. They are designed for battery-powered applications where reverse battery protection and long battery life are critical.
These regulators' low 3.5µA supply current extends battery life in applications with long standby periods. Unlike PNP-based designs, a 2Ω PMOS device maintains ultra-low supply current throughout the entire operating range and in dropout. The parts are internally protected from output short circuits, reverse battery connection, and thermal overload. An internal power-OK (POK) comparator indicates when the output is out of regulation.
The MAX8880 output is adjustable from 1.25V to 5V using an external resistor-divider. The MAX8881 provides only factory-preset output voltages of 1.8V, 2.5V, 3.3V, or 5V (see Ordering Information in the full data sheet). The devices are available in 6-pin SOT23 and 6-pin TDFN packages.
Applications
- Battery-Powered Alarms
- CMOS Backup Power
- Handy Terminals
- PDAs
- Real-Time Clocks
- Remote Transmitters
- Smart Battery Packs/Chargers
- Smoke Detectors
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8880ETT+ | LFCSP | ||
| MAX8880ETT+T | LFCSP | ||
| MAX8880EUT+ | Small-Outline Transistor Package | ||
| MAX8880EUT+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX8880ETT+ | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX8880ETT+ | PRODUCTION | |
| MAX8880ETT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX8880ETT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX8880EUT+ | PRODUCTION | |
| MAX8880EUT+T | PRODUCTION | |
|
Nov 1, 2021 - 2209 ASSEMBLY |
||
| MAX8880EUT+ | PRODUCTION | |
| MAX8880EUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX8880 yet. Have something to say?
Start a Discussion on EngineerZone®