MAX887H

100% Duty Cycle, Low-Noise, Step-Down, PWM DC-DC Converter

Internal Power MOSFET and Current-Sense Reduces Component Count and Saves Space

Viewing:

Overview

  • 95% Efficiency
  • 600mA Output Current
  • Cycle-by-Cycle Current Limiting
  • Low-Dropout, 100% Duty-Cycle Operation, 300mV at 500mA
  • Internal 0.6Ω (typ) MOSFET
  • Internal Synchronous Rectifier
  • High-Frequency Current-Mode PWM
  • External SYNC or Internal 300kHz Oscillator
  • Guaranteed 260kHz to 340kHz Internal Oscillator Frequency Limits
  • 2.5µA Shutdown Mode
MAX887H
100% Duty Cycle, Low-Noise, Step-Down, PWM DC-DC Converter
MAX887, MAX887H: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX887H yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed