MAX8877
MAX8877
PRODUCTIONLow-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
SOT23 Regulator Saves Space
- Part Models
- 24
- 1ku List Price
- Starting From $1.35
Viewing:
Overview
- Pin-Compatible with the Industry-Standard '2982
- Low Output Noise: 30µVRMS
- Low 55mV Dropout at 50mA Output (165mV at 150mA output)
- Low 85µA No-Load Supply Current
- Low 100µA Operating Supply Current (even in dropout)
- Thermal-Overload and Short-Circuit Protection
- Reverse Battery Protection
- Output Current Limit
- Preset Output Voltages (±1.4% Accuracy)
- 10nA Logic-Controlled Shutdown
The MAX8877/MAX8878 low-noise, low-dropout linear regulators operate from a 2.5V to 6.5V input and deliver up to 150mA. These devices are pin-compatible with the industry-standard '2982 and offer an improved dropout voltage. Typical output noise is 30µVRMS, and typical dropout is only 165mV at 150mA. The output voltage is preset to voltages in the range of 1.5V to 5.0V, in 100mV increments.
Designed with an internal P-channel MOSFET pass transistor, the MAX8877/MAX8878 maintain a low 100µA supply current, independent of the load current and dropout voltage. Other features include a 10nA logic-controlled shutdown mode, short-circuit and thermal-shutdown protection, and reverse battery protection. The MAX8878 also includes an auto-discharge function, which actively discharges the output voltage to ground when the device is placed in shutdown. Both devices come in regular and thin 5-pin SOT23 package.
Applications
- Audio Systems
- Cordless Phones
- Electronic Planners
- Handheld Instruments (PDAs, Palmtops)
- Modems
- Palmtop Computers
- PCMCIA Cards
- PCS Telephones
Documentation
Data Sheet 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8877EUK18+ | Small-Outline Transistor Package | ||
| MAX8877EUK18+T | Small-Outline Transistor Package | ||
| MAX8877EUK25+ | Small-Outline Transistor Package | ||
| MAX8877EUK25+T | Small-Outline Transistor Package | ||
| MAX8877EUK28+ | Small-Outline Transistor Package | ||
| MAX8877EUK28+T | Small-Outline Transistor Package | ||
| MAX8877EUK29+ | Small-Outline Transistor Package | ||
| MAX8877EUK29+T | Small-Outline Transistor Package | ||
| MAX8877EUK30+ | Small-Outline Transistor Package | ||
| MAX8877EUK30+T | Small-Outline Transistor Package | ||
| MAX8877EUK33+ | Small-Outline Transistor Package | ||
| MAX8877EUK33+T | Small-Outline Transistor Package | ||
| MAX8877EUK36+ | Small-Outline Transistor Package | ||
| MAX8877EUK36+T | Small-Outline Transistor Package | ||
| MAX8877EUK50+ | Small-Outline Transistor Package | ||
| MAX8877EUK50+T | Small-Outline Transistor Package | ||
| MAX8877EZK18+ | TSOT | ||
| MAX8877EZK18+T | TSOT | ||
| MAX8877EZK29+ | TSOT | ||
| MAX8877EZK29+T | TSOT | ||
| MAX8877EZK30+ | TSOT | ||
| MAX8877EZK30+T | TSOT | ||
| MAX8877EZK50+ | TSOT | ||
| MAX8877EZK50+T | TSOT |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX8877EUK18+ | PRODUCTION | |
| MAX8877EUK18+T | PRODUCTION | |
| MAX8877EUK25+ | PRODUCTION | |
| MAX8877EUK25+T | PRODUCTION | |
| MAX8877EUK28+ | PRODUCTION | |
| MAX8877EUK28+T | PRODUCTION | |
| MAX8877EUK29+T | PRODUCTION | |
| MAX8877EUK30+ | PRODUCTION | |
| MAX8877EUK30+T | PRODUCTION | |
| MAX8877EUK33+ | PRODUCTION | |
| MAX8877EUK33+T | PRODUCTION | |
| MAX8877EUK36+T | PRODUCTION | |
| MAX8877EUK50+ | PRODUCTION | |
| MAX8877EUK50+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX8877EUK18+T | PRODUCTION | |
| MAX8877EUK25+T | PRODUCTION | |
| MAX8877EUK28+T | PRODUCTION | |
| MAX8877EUK29+T | PRODUCTION | |
| MAX8877EUK30+T | PRODUCTION | |
| MAX8877EUK33+T | PRODUCTION | |
| MAX8877EUK36+T | PRODUCTION | |
| MAX8877EUK50+T | PRODUCTION | |
| MAX8877EZK30+T | PRODUCTION | |
| MAX8877EZK50+T | PRODUCTION | |
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX8877EUK28+ | PRODUCTION | |
| MAX8877EUK28+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.