MAX8864
MAX8864
PRODUCTIONLow-Dropout, 120mA Linear Regulators
SOT23 Low-Noise, Low-Dropout Regulator
- Part Models
- 2
- 1ku List Price
- Starting From $1.09
Viewing:
Overview
- Low Cost
- Low, 55mV Dropout Voltage at 50mA IOUT
- Low, 68µA No-Load Supply Current
Low, 80µA Operating Supply Current (even in dropout) - Low, 350µVRMS Output Noise
- Miniature External Components
- Thermal Overload Protection
- Output Current Limit
- Reverse Battery Protection
- Dual Mode Operation: Fixed or Adjustable (1.25V to 6.5V) Output
- Low-Power Shutdown
The MAX8863T/S/R and MAX8864T/S/R low-dropout linear regulators operate from a +2.5V to +6.5V input range and deliver up to 120mA. A PMOS pass transistor allows the low, 80µA supply current to remain independent of load, making these devices ideal for battery-operated portable equipment such as cellular phones, cordless phones, and modems.
The devices feature Dual Mode™ operation: their output voltage is preset (at 3.15V for the T versions, 2.84V for the S versions, or 2.80V for the R versions) or can be adjusted with an external resistor divider. Other features include low-power shutdown, short-circuit protection, thermal shutdown protection, and reverse battery protection. The MAX8864 also includes an auto-discharge function, which actively discharges the output voltage to ground when the device is placed in shutdown mode. Both devices come in a miniature 5-pin SOT23 package.
Applications
- Cellular Telephones
- Cordless Telephones
- Electronic Planners
- Hand-Held Instruments
- Modems
- Palmtop Computers
- PCMCIA Cards
- PCS Telephones
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8864TEUK+ | SOT_23 | ||
| MAX8864TEUK+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX8864TEUK+ | PRODUCTION | |
| MAX8864TEUK+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX8864TEUK+ | PRODUCTION | |
| MAX8864TEUK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX8864 yet. Have something to say?
Start a Discussion on EngineerZone®