MAX8862L

Low-Cost, Low-Dropout, Dual Linear Regulator

Dual High and Low-Power Linear Regulator Fits in Single Package to Save Space

Viewing:

Overview

  • Low Cost
  • Guaranteed 250mA and 100mA Output Currents, with Current Limiting
  • Dual Mode Operation:
    • Fixed or Adjustable Output from +2V to +11V
  • +2.5V to +11.5V Input Range
  • 160mV Dropout Voltage at 200mA Output Current
  • Low Supply Current-Even in Dropout
    • 200µA Operating
    • <1µA Shutdown
  • Power-Good Indicator
  • Reverse-Battery Protection
  • Thermal Overload Protection

The MAX8862 low-cost, low-dropout, dual linear voltage regulator is ideal for battery-powered and portable applications. The regulators have independent supply inputs and provide 250mA and 100mA, respectively, with a full-load dropout voltage of 160mV. Both regulators use P-channel MOSFET pass transistors and maintain low quiescent current independent of load current. In dropout, the MOSFET does not suffer from excessive base currents, as do saturated PNP transistors.

The MAX8862 output voltage is preset to 4.95V (L), 3.175V (T), or 2.85V (R). This device employs Dual Mode™ operation, allowing user-adjustable outputs from +2V to +11V with external resistors. The input supply-voltage range is 2.5V to 11.5V. Other features include independent shutdown, power-good indicator, short-circuit and reverse-battery protection, and thermal shutdown.

The MAX8862's regulators are ideal power supplies for the radio and the microcontroller (µC) used in digital, cordless, and PCS phones. The main regulator is optimized for superior transient and dynamic response, while the secondary regulator exhibits low-output, wideband noise.

The MAX8862 comes in a 16-pin SO package with a lead frame that uses multiple GND pins as a heat sink for additional thermal dissipation.

Applications

  • Cell Phones
  • Cordless Phones
  • Electronic Planners
  • Handheld Instruments (PDAs, Palmtops)
  • Modems
  • PCMCIA Cards
  • PCS Phones

MAX8862L
Low-Cost, Low-Dropout, Dual Linear Regulator
MAX8862, MAX8862L, MAX8862R, MAX8862T: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8862L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed