MAX8847Z

Obsolete

High-Performance Negative Charge Pump for 6 White LEDs in 3mm x 3mm Thin QFN

Achieves Industry's Highest Efficiency Using a Negative Charge Pump to Independently Drive 6 White LEDs

Viewing:

Overview

  • Negative 1x/1.5x Charge Pump
  • Adaptive Current Regulators
  • Independent Voltage Supply for Each LED
  • 24mA to 0.1mA Serial-Pulse Dimming (MAX8847Y)
  • 24mA to 0mA PWM Dimming (MAX8847Z)
  • 2% (max) LED Current Accuracy, 1% (typ) Matching
  • Low 120µA Quiescent Current
  • Low 0.4µA Shutdown Current
  • Inrush Current Limit
  • Temperature Derating Function
  • 16-Pin, 3mm x 3mm Thin QFN Packages

The MAX8847Y/MAX8847Z negative charge pumps drive up to 6 white LEDs with regulated constant current for display backlight applications. By utilizing an inverting charge pump and extremely low-dropout adaptive current regulators, these ICs achieve very high efficiency over the full 1-cell Li+ battery voltage range even with large LED forward voltage mismatch. The 1MHz fixed-frequency switching allows for tiny external components. The regulation scheme is optimized to ensure low EMI and low input ripple. The MAX8847Y/MAX8847Z include thermal shutdown, open- and short-circuit protection.

The MAX8847Y/MAX8847Z support independent LED on/off and dimming control. The MAX8847Z has PWM dimming control for LED1–LED6. The MAX8847Y has PWM dimming control for LED1–LED4 and serial-pulse dimming control for LED5 and LED6. The serial-pulse dimming ranges are pseudo-logarithmic from 24mA to 0.1mA and off in 32 steps. All devices include a temperature derating function to safely allow bright 24mA full-scale output current while automatically reducing current gradually to protect LEDs at high ambient temperatures above +60°C.

The MAX8847Y/MAX8847Z are available in 16-pin, 3mm x 3mm thin QFN packages.

Applications

  • Cellular Phones
  • PDAs, Digital Cameras, and Camcorders
  • White LED Backlighting

MAX8847Z
High-Performance Negative Charge Pump for 6 White LEDs in 3mm x 3mm Thin QFN
MAX8847Y, MAX8847Z: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8847Z yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed