MAX8847Y

Obsolete

High-Performance Negative Charge Pump for 6 White LEDs in 3mm x 3mm Thin QFN

Achieves Industry's Highest Efficiency Using a Negative Charge Pump to Independently Drive 6 White LEDs

Viewing:

Overview

  • Negative 1x/1.5x Charge Pump
  • Adaptive Current Regulators
  • Independent Voltage Supply for Each LED
  • 24mA to 0.1mA Serial-Pulse Dimming (MAX8847Y)
  • 24mA to 0mA PWM Dimming (MAX8847Z)
  • 2% (max) LED Current Accuracy, 1% (typ) Matching
  • Low 120µA Quiescent Current
  • Low 0.4µA Shutdown Current
  • Inrush Current Limit
  • Temperature Derating Function
  • 16-Pin, 3mm x 3mm Thin QFN Packages
MAX8847Y
High-Performance Negative Charge Pump for 6 White LEDs in 3mm x 3mm Thin QFN
MAX8847Y, MAX8847Z: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8847Y yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed