MAX8836Z

Obsolete

1.2A PWM Step-Down Converter in 2mm x 2mm WLP/UCSP for PA Power

Saves Space and Power by Integrating a High-Efficiency Step-Down Converter and High-PSRR, Low-Noise LDO

Viewing:

Overview

  • PA Step-Down Converter
    • Selectable Output Voltage (3.1V or 3.4V)
    • 25µs Settling Time for 3.1V to 3.4VOUT Change
    • 60mΩ PFET at 100% Duty-Cycle for Low Dropout
    • Low Output Voltage Ripple
    • 1.2A Output Drive Capability
    • ±2% Output Voltage Accuracy
    • Tiny External Components
  • Low-Noise LDO
    • Low 35µVRMS (typ) Output Noise
    • High 65dB (typ) PSRR
    • Guaranteed 200mA Output Current Drive Capability
    • ON/OFF Control
  • Low 0.1µA Shutdown Current
  • 2.7V to 5.5V Supply Voltage Range
  • Thermal Shutdown
  • Tiny 2mm x 2mm x 0.7mm WLP and UCSP Packages (4 x 4 Grid)

The MAX8836Z high-frequency step-down converter is optimized to provide a fixed output voltage with ultra-low dropout. The device integrates a high-efficiency PWM step-down converter for medium- and low-power transmission, and a 60mΩ typical bypass FET for ultra low-dropout operation. A 200mA low-noise, high-PSRR low-dropout regulator (LDO) is also integrated.

Fast-switching allows the use of small ceramic input and output capacitors while maintaining low ripple voltage. The feedback network is integrated, further reducing external component count and total solution size. At high duty cycle, the MAX8836Z automatically switches to the bypass mode, connecting the input to the output through a low-impedance (60mΩ typ) MOSFET. The LDO in the MAX8836Z is designed for low-noise operation (35µVRMS typ). Both the PWM step-down and LDO are individually enabled through separate logic-control interfaces.

The MAX8836Z is available in 16-bump, 2mm x 2mm WLP and UCSP™ packages (0.7mm max height).

Applications

  • Smartphones
  • WCDMA/NCDMA Cellular Handsets
  • Wireless PDAs

MAX8836Z
1.2A PWM Step-Down Converter in 2mm x 2mm WLP/UCSP for PA Power
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8836Z yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed