MAX8785A
MAX8785A
ObsoleteFull-Bridge CCFL Controller for Piezoelectric Transformers
Full-Bridge CCFL Controller for Piezoelectric Transformer-Based Backlight Power Supplies
- Part Models
- 1
- 1ku List Price
- price unavailable
Viewing:
Overview
- Resonant, All n-Channel, Full-Bridge Topology
- Wide Input Voltage Range (4.5V to 28V)
- Frequency Sweeping Guarantees CCFL Striking
- Feed-Forward Control Provides Excellent Line Transient Response
- Programmable Maximum Switching Frequency
- Analog or Digital DPWM
- Lamp-Out Detection with Adjustable Timeout
- Fault Protection with Adjustable Timeout
- Primary Current Limit with RDS(ON) Sensing
- Strong Gate Drivers Support Large External MOSFETs
- 28-Pin Thin QFN Package
Liquid-crystal display (LCD) enclosures and cold-cathode fluorescent lamps (CCFL) used in notebook computer and portable electronic displays are becoming increasingly narrow, generating the need for a low-profile CCFL power supply. Recent advances in piezoelectric transformers (PZT) have made it possible to develop smaller, more efficient, and safer backlight inverters for portable displays. Piezoelectric transformers have shown better performance than magnetic transformers with respect to efficiency EMI requirements, human safety, and form factor.
The MAX8785A is a full-bridge CCFL controller for piezoelectric transformer-based backlight power supplies. The full-bridge topology provides a high-spectral purity sinusoidal drive that helps the PZT convert electrical energy to mechanical and back to electrical energy efficiently.
The MAX8785A employs a feed-forward control architecture that provides excellent line and load regulation while maintaining relatively constant switching frequency. The MAX8785A provides protection against open-lamp, secondary short-circuit, lamp arcing, and secondary overvoltage with adjustable timeout periods.
The MAX8785A guarantees lamp striking by sweeping the switching frequency from high to low until the lamp is struck. The MAX8785A achieves 10:1 dimming range using a digital pulse-width modulation (DPWM) method. CCFL brightness can be set with an analog voltage on the CNTL pin or through an external signal at LSYNC. If the controller loses the external signal, it switches over to the internal oscillator and keeps operating. The maximum switching frequency and DPWM frequency can be adjusted with external resistors.
The MAX8785A gate drivers can drive large power MOSFETs typically used in high-power CCFL applications. An internal 5.35V linear regulator powers the MOSFET drivers and most of the internal circuitry. The MAX8785A is available in a low-profile, 28-pin thin QFN package and operates over the -40°C to +85°C temperature range.
Applications
- LCD TVs and Monitors
- Notebook LCDs
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8785AETI+ | 28-LFCSP-5X5X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX8785AETI+ | Obsolete | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX8785A yet. Have something to say?
Start a Discussion on EngineerZone®