MAX8784

Step-Up Regulator, Internal Charge Pumps, Switch Control, and Operational Amplifier for TFT LCDs

Highly Integrated Power Supply Optimized for 5VIN TFT LCD TV and Monitor Applications

Viewing:

Overview

  • Step-Up Regulator Supply for LCD Panel Source Driver
    • Fast Transient Response to Pulsed Load
    • Built-In 18V, 4A, 0.11Ω n-Channel Power MOSFET with Lossless Current Sensing
    • Cycle-by-Cycle Current-Limit Comparator
    • 90% Efficiency (5VIN to 15VOUT)
    • 1.2MHz Switching Frequency
  • Three High-Current 19V Operational Amplifiers
    • 180mA Output Short-Circuit Current
    • 45V/µs Slew Rate
    • 20MHz Bandwidth
    • Rail-to-Rail Input and Output Operation
  • Regulated Charge-Pump Tripler with Integrated Diodes for TFT Gate-On Supply
  • Regulated Charge Pump for TFT Gate-Off Supply
  • Built-In Sequencing
    • Internal Digital Soft-Start
    • 36V Gate-On Switch
    • Startup Timing Capacitors for AVDD and GON
  • Undervoltage and Thermal Protection
  • 4V to 5.5V Input Operating Range

The MAX8784 generates supply rails for the thin-film transistor (TFT) liquid-crystal display (LCD) panels in TVs and monitors. It includes a step-up regulator, a regulated positive and a negative charge-pump, three high-current operational amplifiers, and Dual Mode™, logic-controlled, high-voltage switch control block. HVS mode automatically increases the output voltages of the boost regulator and the positive charge-pump to stress test display panels during production. The MAX8784 can operate from input voltages of 4V to 5.5V and is optimized for LCD TV panel and LCD monitor applications.

The step-up DC-DC regulator provides a regulated supply voltage for TFT source drivers. The step-up regulator is a high-frequency (1.2MHz), high-efficiency, current-mode regulator. The step-up regulator has a built-in 110mΩ (typ) power MOSFET. The high-switching frequency allows the use of ultra-small inductors and ceramic capacitors. The current-mode architecture provides fast transient response and easy compensation. The step-up regulator features output undervoltage protection, soft-start, internal current limit, and adjustable output voltage by an external resistive divider.

The three operational amplifiers drive the LCD backplane and the gamma-correction-divider string. Each operational amplifier has a fast slew rate (45V/µs), a wide bandwidth (20MHz), and a high-output short-circuit current (200mA). Each op amp has rail-to-rail input and rail-to-rail output operation.

The positive charge-pump regulator and the negative charge-pump regulator provide regulated supply voltages for the TFT gate drivers. The positive charge pump is a two-stage charge pump, which requires no external diodes. The output voltages of both charge pumps are resistor adjustable. The logic-controlled high-voltage switch allows the manipulation of the positive TFT gate-driver supply.

The MAX8784 is available in a small (5mm x 5mm), low-profile (0.8mm), 40-pin TQFN package and operates over the -40°C to +85°C temperature range.

Applications

  • LCD TVs and LCD Monitors

MAX8784
Step-Up Regulator, Internal Charge Pumps, Switch Control, and Operational Amplifier for TFT LCDs
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX8728 Low-Cost Multiple-Output Power Supply for LCD Monitors/TVs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8784 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed