MAX8758

Obsolete

Step-Up Regulator with Switch Control and Operational Amplifier for TFT LCD

Viewing:

Overview

  • 1.8V to 5.5V Input Voltage Range
  • Input Undervoltage Lockout
  • 0.5mA Quiescent Current
  • 640kHz/1.2MHz Current-Mode Step-Up Regulator
    • Fast Transient Response
    • High-Accuracy Output Voltage (1.5%)
    • Built-In 14V, 2.5A, 115mΩ MOSFET
    • High Efficiency
    • Programmable Soft-Start
    • Current Limit with Lossless Sensing
    • Timer-Delay Fault Latch
  • High-Speed Operational Amplifier
    • ±150mA Output Current
    • 7.5V/µs Slew Rate
    • 12MHz, -3dB Bandwidth
    • Rail-to-Rail Inputs/Outputs
  • Dual Mode™, Logic-Controlled, High-Voltage Switch with Programmable Delay
  • Thermal-Overload Protection
  • 24-Pin, 4mm x 4mm, Thin QFN Package
MAX8758
Step-Up Regulator with Switch Control and Operational Amplifier for TFT LCD
MAX8758: Simplified Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 5
MAX1542 TFT LCD DC-to-DC Converter with Operational Amplifiers
MAX1516A TFT-LCD DC-DC Converters with Operational Amplifiers
MAX1543 Obsolete TFT LCD DC-to-DC Converter with Operational Amplifiers
MAX1517A TFT-LCD DC-DC Converters with Operational Amplifiers
MAX1518A TFT-LCD DC-DC Converters with Operational Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8758 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed