MAX8752

NOT RECOMMENDED FOR NEW DESIGNS

TFT LCD Step-Up DC-DC Converter

Viewing:

Overview

  • 1.8V to 5.5V Input Supply Range
  • Built-In 14V, 2.2A, 0.2Ω n-Channel MOSFET
  • High Efficiency (> 85%)
  • Fast Transient Response to Pulsed Load
  • High-Accuracy Output Voltage (1.5%)
  • Internal Digital Soft-Start
  • Input Supply Undervoltage Lockout
  • 1.2MHz Switching Frequency
  • 0.1µA Shutdown Current
  • Small 8-Pin TDFN Package
  • MAX8752
    TFT LCD Step-Up DC-DC Converter
    MAX8752: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX8752 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed