MAX8741

Obsolete

500kHz Multi-Output Power-Supply Controllers with High Impedance in Shutdown

500kHz Multiple-Output Power-Supply Controllers with High Impedance in Shutdown for Notebook Computers

Viewing:

Overview

  • 97% Efficiency
  • 4.2V to 30V Input Range
  • 2.5V to 5.5V Dual Adjustable Outputs
  • Selectable 3.3V and 5V Fixed or Adjustable Outputs (Dual Mode™)
  • 12V Linear Regulator
  • Adjustable Secondary Feedback (MAX8741)
  • 5V/50mA Linear-Regulator Output
  • Precision 2.5V Reference Output
  • Programmable Power-Up Sequencing
  • Power-Good (active-low RESET) Output
  • Output Overvoltage Protection
  • Output Undervoltage Shutdown
  • 333kHz/500kHz Low-Noise, Fixed-Frequency Operation
  • Low-Dropout, 98% Duty-Factor Operation
  • 2.5mW Typical Quiescent Power (12V Input, Both SMPSs On)
  • 4µA Typical Shutdown Current
MAX8741
500kHz Multi-Output Power-Supply Controllers with High Impedance in Shutdown
MAX8741, MAX8742: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8741 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed