MAX8739
ObsoleteTFT, LCD, DC-DC Converter with Operational Amplifiers
Overview
The MAX8739 includes a high-performance, step-up regulator and two high-current operational amplifiers for active-matrix thin-film transistor (TFT) liquid-crystal displays(LCDs). The input supply voltage range of the MAX8739 is from 1.8V to 5.5V. The device also includes a logic-controlled, high-voltage switch with adjustable delay.
The step-up DC-DC converter provides the regulated supply voltage for the panel source driver ICs. The converter is a high-frequency (600kHz/1.2MHz) current-mode regulator with an integrated 14V n-channel MOSFET that allows the use of ultra-small inductors and ceramic capacitors. It provides fast transient response to pulsed loads while achieving efficiencies over 85%.
The two high-performance operational amplifiers are designed to drive the LCD backplane (VCOM) and/or the gamma-correction-divider string. The devices feature high output current (±150mA), fast slew rate (7.5V/µs), wide bandwidth (12MHz), and rail-to-rail inputs and outputs.
The MAX8739 is available in a 20-pin, 5mm x 5mm thin QFN package with a maximum thickness of 0.8mm for ultra-thin LCD panels.
Applications
- LCD Monitor Panels
- Notebook Computer Displays
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 5 | ||
| MAX1543 | Obsolete | TFT LCD DC-to-DC Converter with Operational Amplifiers |
| MAX1542 | TFT LCD DC-to-DC Converter with Operational Amplifiers | |
| MAX1516A | TFT-LCD DC-DC Converters with Operational Amplifiers | |
| MAX1517A | TFT-LCD DC-DC Converters with Operational Amplifiers | |
| MAX1518A | TFT-LCD DC-DC Converters with Operational Amplifiers |
Latest Discussions
No discussions on MAX8739 yet. Have something to say?
Start a Discussion on EngineerZone®