MAX8737

Dual, Low-Voltage Linear Regulator Controllers with External MOSFETs

Viewing:

Overview

  • Low-Cost Dual Linear Regulators
  • Output Voltage Accuracy ±5mV
  • Independent 0.5V to 2.5V Reference Inputs
  • Foldback Current-Limit Protection
  • Output Undervoltage-Lockout Protection
  • Thermal Limit (Internal Sensor)
  • 1.0V to 5.5V Input Supply Voltage (External FET Drain)
  • 5V Bias Supply Voltage
  • Independent Power-Good Open-Drain Outputs
  • Independent Enable Inputs
  • Soft-Shutdown Output Discharge
  • Low Supply Current (0.5mA)
  • 5µA (max) Shutdown Supply Current
  • MAX8737
    Dual, Low-Voltage Linear Regulator Controllers with External MOSFETs
    MAX8737: Typical Operating Circuit with Current Limit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX8737 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed