MAX8732A

High-Efficiency, Quad-Output, Main Power-Supply Controllers for Notebook Computers

High-Efficiency, Quad-Output, Main Power-Supply Controllers for Notebook Computers

Viewing:

Overview

  • No Current-Sense Resistor Needed (MAX8734A)
  • Accurate Current Sense with Current-Sense Resistor (MAX8732A/MAX8733A)
  • 1.5% Output Voltage Accuracy
  • 3.3V and 5V 100mA Bootstrapped Linear Regulators
  • Internal Soft-Start and Soft-Stop Output Discharge
  • Quick-PWM with 100ns Load Step Response
  • 3.3V and 5V Fixed or Adjustable Outputs (Dual Mode™)
  • 4.5V to 24V Input Voltage Range
  • Enhanced Ultrasonic Pulse-Skipping Mode (25kHz min)
  • Power-Good (PGOOD) Signal
  • Overvoltage Protection Enable/Disable
MAX8732A
High-Efficiency, Quad-Output, Main Power-Supply Controllers for Notebook Computers
MAX8732A, MAX8733A, MAX8734A: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 3
MAX1999 Obsolete High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers
MAX1777 Obsolete High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers
MAX1977 Obsolete High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8732A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed