MAX8722C

Low-Cost CCFL Backlight Controller

High-Efficiency, IC-Optimized CCFL Controller for Portable Applications

Viewing:

Overview

  • Synchronized to Resonant Frequency
    • Longer Lamp Life
    • Guaranteed Striking Capability
    • High Power to Light Efficiency
  • Wide Input Voltage Range (4.6V to 28V)
  • Input-Voltage Feed-Forward for Excellent Line Rejection
  • Accurate Dimming Control with Analog Interface
  • 10:1 Dimming Range
  • Adjustable Accurate DPWM Frequency with Sync Function
  • Adjustable Lamp Current Rise and Fall Time
  • Secondary Voltage Limit Reduces Transformer Stress
  • Lamp-Out Protection with Adjustable Timeout
  • Secondary Overcurrent Protection with Adjustable Timeout
  • Low-Cost, 24-Pin QSOP Package

The MAX8722C integrated backlight controller is optimized to drive cold-cathode fluorescent lamps (CCFLs) using a full-bridge resonant inverter architecture. Resonant operation maximizes striking capability and provides near-sinusoidal waveforms over the entire input range to improve CCFL lifetime. The controller operates over a wide input voltage range (4.6V to 28V) with high power to light efficiency. The device also includes safety features that effectively protect against many single-point fault conditions including lamp-out and short-circuit faults.

The MAX8722C achieves 10:1 dimming range by "chopping" the lamp current on and off using a digital pulse-width modulation (DPWM) method. The DPWM frequency can be accurately adjusted with a resistor or synchronized to an external signal. The brightness is controlled by an analog voltage on the CNTL pin. The device directly drives the four external n-channel power MOSFETs of the full-bridge inverter. An internal 5.4V linear regulator powers the MOSFET drivers, the DPWM oscillator, and most of the internal circuitry. The MAX8722C is available in a low-cost, 24-pin QSOP package and operates over a -40°C to +85°C temperature range.

Applications

  • LCD Monitors
  • LCD TVs
  • Notebook Computer Displays

MAX8722C
Low-Cost CCFL Backlight Controller
MAX8722C: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Lamp & Tube Drivers 1
MAX1995 High-Efficiency, Wide Brightness Range, CCFL Backlight Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8722C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed