Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX872
Obsolete10µA, Low-Dropout, Precision Voltage Reference
Overview
- Output Voltage
- 2.500V ±0.2% (MAX872)
- 4.096V ±0.2% (MAX874)
- Wide Operating Voltage Range
- 2.7V to 20V (MAX872)
- 4.3V to 20V (MAX874)
- 10µA Max Supply Current
- 40ppm/°C Max Drift Over Extended Temp. Range
- Line Regulation Over Temp.
- 20µV/V (MAX872)
- 75µV/V (MAX874)
- Load Regulation Over Temp.
- 0.6mV/mA Max (MAX872)
- 1.0mV/mA Max (MAX874)
- ±500µA Sink/Source Current
The MAX872/MAX874 precision 2.5V and 4.096V micro-power voltage references consume a maximum of only 10µA and operate from supply voltages up to 20V. The combination of ultra-low quiescent current and low 200mV dropout makes them ideal for battery-powered equipment. They source and sink up to 500µA with only 200mV input voltage headroom, which makes the 2.5V MAX872 ideal for use with a 3V supply and the 4.096V MAX874 ideal for use with a 5V supply.
Initial accuracy of 0.2% at +25°C (±5mV for the MAX872, ±8mV for the MAX874) and low 40ppm/°C max drift make these references suitable for a wide range of precision applications.
Applications
- Battery-Powered Applications
- Handheld Instruments (PDAs, Palmtops)
- Power Supplies
Documentation
Data Sheet 1
Design Note 3
Technical Articles 2
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX872 yet. Have something to say?
Start a Discussion on EngineerZone®