MAX867
Obsolete3.3V/5V or Adjustable Output, Single-Cell DC-DC Converters
We Recommend Improved Performance Device, MAX1678, for New Designs
Overview
- 0.8V to 6.0V Input Supply Voltage
- 0.9V Guaranteed Start-Up Supply Voltage
- > 80% Efficiency Over Wide Load Range
- 100µA No-Load Battery Current (VOUT = 3.3V)
- 1µA Shutdown Mode
- Up to 250kHz Switching Frequency
- ±1.5% Reference Tolerance
- Low-Battery Detector (LBI/LBO)
- Available in Ultra-Small 8-Pin µMAX® Package (1.11mm high)
- Circuit Fits in 0.2in²
The MAX866 and MAX867 are ultra-small, high-efficiency, CMOS, step-up, DC-DC switching regulators for 1-cell battery-powered systems. The MAX866 accepts a positive input voltage between 0.8V and VOUT and converts it to a higher, pin-selectable output voltage of 3.3V or 5V. The MAX867 adjustable version accepts 0.8V to 6.0V input voltages and generates a higher adjustable output voltage in the 2.7V to 6.0V range. Typical efficiencies are greater than 80%. Typical no-load supply current is 100µA (1µA in shutdown).
The MAX866/MAX867 combine ultra-low quiescent supply current and high efficiency to give maximum battery life. Its high switching frequency permits the use of small, low-cost inductors and capacitors. Additionally, internal peak-current limiting protects the IC.
Applications
- 1-Cell Battery-Operated Equipment
- Backup Supplies
- Detectors
- Pagers
- Remote Controls
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX1678 | PRODUCTION | 1 Cell to 2 Cell, Low-Noise, High-Efficiency, Step-Up DC-DC Converter |
Evaluation Kits
Latest Discussions
No discussions on MAX867 yet. Have something to say?
Start a Discussion on EngineerZone®