MAX8668
PRODUCTION1.5MHz Dual Step-Down DC-DC Converters with Dual LDOs and Individual Enables
Save Power and Board Space Using the Industry's First Dual Step-Down DC-DC Converters with Dual Low-Input LDOs
- Part Models
- 8
- 1ku List Price
- Starting From $5.35
Overview
- Tiny, Thin QFN 3mm x 3mm Package
- Individual Enables
- Step-Down Converters
- 600mA Guaranteed Output Current on OUT1
- 1200mA Guaranteed Output Current on OUT2
- Tiny Size 2.2µH Chip Inductor (0805)
- Output Voltage from 0.6V to 3.3V (MAX8668)
- Ultra-Fast Line and Load Transients
- Low 25µA Supply Current Each
- LDOs
- 300mA Guaranteed
- Low 1.7V Minimum Supply Voltage
- Low Output Noise
The MAX8667/MAX8668 dual step-down converters with dual low-dropout (LDO) linear regulators are intended to power low-voltage microprocessors or DSPs in portable devices. They feature high efficiency with small external component size. The step-down converters are adjustable from 0.6V to 3.3V (MAX8668) or factory preset (MAX8667) with guaranteed output current of 600mA for OUT1 and 1200mA for OUT2. The 1.5MHz hysteretic-PWM control scheme allows for tiny external components and reduces no-load operating current to 100µA with all outputs enabled. Dual low-quiescent-current, low-noise LDOs operate down to 1.7V supply voltage. The MAX8667/MAX8668 have individual enables for each output, maximizing flexibility.
The MAX8667/MAX8668 are available in the space-saving, 3mm x 3mm, 16-pin thin QFN package.
Applications
- Cell Phones/Smartphones
- Digital Cameras, Camcorders
- Handheld Instruments
- PCMCIA Cards
- PDA and Palmtop Computers
- Portable MP3 and DVD Players
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8668ETEP+ | LFCSP | ||
| MAX8668ETEP+T | LFCSP | ||
| MAX8668ETEQ+ | LFCSP | ||
| MAX8668ETEQ+T | LFCSP | ||
| MAX8668ETEU+ | LFCSP | ||
| MAX8668ETEU+T | LFCSP | ||
| MAX8668ETEV+ | LFCSP | ||
| MAX8668ETEV+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX8668ETEP+ | PRODUCTION | |
| MAX8668ETEU+T | PRODUCTION | |
| MAX8668ETEV+T | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX8668ETEP+ | PRODUCTION | |
| MAX8668ETEQ+ | PRODUCTION | |
| MAX8668ETEU+ | PRODUCTION | |
| MAX8668ETEV+ | PRODUCTION | |
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX8668ETEP+ | PRODUCTION | |
| MAX8668ETEP+T | PRODUCTION | |
| MAX8668ETEQ+ | PRODUCTION | |
| MAX8668ETEQ+T | PRODUCTION | |
| MAX8668ETEU+ | PRODUCTION | |
| MAX8668ETEU+T | PRODUCTION | |
| MAX8668ETEV+ | PRODUCTION | |
| MAX8668ETEV+T | PRODUCTION | |
|
Sep 18, 2020 - 2054 ASSEMBLY |
||
| MAX8668ETEP+ | PRODUCTION | |
| MAX8668ETEP+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX8668ETEP+ | PRODUCTION | |
| MAX8668ETEQ+ | PRODUCTION | |
| MAX8668ETEQ+T | PRODUCTION | |
| MAX8668ETEU+ | PRODUCTION | |
| MAX8668ETEV+ | PRODUCTION | |
| MAX8668ETEV+T | PRODUCTION | |
|
Aug 2, 2018 - 1682A ASSEMBLY |
||
| MAX8668ETEQ+ | PRODUCTION | |
| MAX8668ETEQ+T | PRODUCTION | |
|
Apr 9, 2018 - 1682 ASSEMBLY |
||
| MAX8668ETEU+ | PRODUCTION | |
| MAX8668ETEV+ | PRODUCTION | |
| MAX8668ETEV+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX8668 yet. Have something to say?
Start a Discussion on EngineerZone®