MAX8660B
PRODUCTIONHigh-Efficiency, Low-IQ, PMICs with Dynamic Voltage Management for Mobile Applications
Smallest Size and Highest Efficiency PMIC Solutions for Marvell's PXA3xx Processor
- Part Models
- 2
- 1ku List Price
- Starting From $8.16
Overview
- Optimized for Marvell's PXA300 and Armada 100 Family of Processors
- Protected to 7.5V—Shutdown Above 6.3V
- Four Synchronous Step-Down Converters
- REG1, REG2, REG3, REG4
- Four LDO Regulators
- REG5, REG6, REG7, REG8
- 2MHz Switching Allows Small Components
- Low, 20µA Deep-Sleep Current
- Low-Battery Monitor and Reset Output
The MAX8660/MAX8661 power management ICs (PMICs) power applications processors (APs) in smart cellular phones, PDAs, Internet appliances, and other portable devices.
Four step-down DC-DC outputs, three linear regulators, and an 8th always-on LDO are integrated with power-management functions. Two dynamically controlled DC-DC outputs power the processor core and internal memory. Two other DC-DC converters power I/O, memory, and other peripherals. Additional functions include on/off control for outputs, low-battery detection, reset output, and a 2-wire I²C serial interface. The MAX8661 functions the same as the MAX8660, except it lacks the REG1 step-down regulator and the REG7 linear regulator.
All step-down DC-to-DC outputs use fast 2MHz PWM switching and tiny external components. They automatically switch from PWM to high-efficiency, light-load operation to reduce operating current and extend battery life. In addition, a forced-PWM option allows low-noise operation at all loads. Overvoltage lockout protects the device against inputs up to 7.5V.
Applications
- Digital Cameras
- PDAs, Palmtops, and Wireless Handhelds
- Personal Media Players
- Portable GPS Navigation Systems
- Smart Cell Phones
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8660BETL+ | 40-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX8660BETL+T | 40-Lead TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX8660B yet. Have something to say?
Start a Discussion on EngineerZone®