MAX8657

1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs

25A/Phase VRM Regulator Chipset for VRD10/VRD11 and K8
Has Reference Input to Support Up to 200A Output

Viewing:

Overview

  • 25A/Phase with Integrated Power MOSFETs
  • Intel VRD10/VRD11, AMD K8/K8 Rev F Compliant
  • Fast Load-Transient Response
  • Current Foldback Limit
  • 300kHz to 1000kHz Switching Frequency per Phase
  • Externally Programmable Temperature Compensation
  • Precise Phase-to-Phase Current Sharing
  • Reference Input (MAX8657 Only)
  • Few Interconnects Between Master/Slaves
  • Remote Voltage Sensing
  • Overtemperature Protection for Master and Slave
  • MAX8657
    1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs
    MAX8657, MAX8658, MAX8659: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question
    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Power System Management (PSM) & Sequencers 1
    MAX8688 PRODUCTION Digital Power-Supply Controller/Monitor with PMBus Interface
    Switching Regulators & Controllers 4
    MAX8653 Obsolete Dual, 5A, 1.5MHz, Step-Down Regulator with Integrated High-Side Switches
    MAX8655 PRODUCTION Highly Integrated, 25A, Wide-Input, Internal MOSFET, Step-Down Regulator
    MAX8686 NOT RECOMMENDED FOR NEW DESIGNS Single/Multiphase, Step-Down, DC-DC Converter Delivers Up to 25A Per Phase
    MAX8654 PRODUCTION 12V, 8A, 1.2MHz, Step-Down Regulator
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX8657 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed