MAX8650

Obsolete

4.5V to 28V Input Current-Mode Step-Down Controller with Adjustable Frequency

Wide Input Voltage Range with Programmable Foldback Current Limit

Viewing:

Overview

  • Operates from 4.5V to 28V Supply
  • 1% FB Voltage Accuracy Over Temperature
  • Adjustable Output Voltage Down to 0.7V or REFIN
  • Adjustable Switching Frequency or External Synchronization from 200kHz to 1.2MHz
  • 180° Phase-Shifted Clock Output
  • Adjustable Overcurrent Limit
  • Adjustable Foldback Current Limit
  • Adjustable Slope Compensation
  • Selectable Current-Limit Mode: Latch-Off or Automatic Recovery
  • Monotonic Output-Voltage Rise at Startup
  • Output Sources and Sinks Current
  • Enable Input
  • Power-OK (POK) Output
  • Adjustable Soft-Start
  • Independently Adjustable Overvoltage Protection

The MAX8650 synchronous PWM buck controller operates from a 4.5V to 28V input and generates an adjustable 0.7V to 5.5V output voltage at loads up to 25A.

The MAX8650 uses a peak current-mode control architecture with an adjustable (200kHz to 1.2MHz) constant switching frequency and is externally synchronizable. The IC's current limit uses the inductor's DC resistance to improve efficiency or an external sense resistor for high accuracy. The current-limit threshold is adjusted with an external resistor. Foldback-type current limit can be implemented to reduce the power dissipation in overload or short-circuit conditions. Short-circuit protection is provided based on sensing the current in the low-side MOSFET. A reference input is provided for use with a high-accuracy external reference or for double-data-rate (DDR)-tracking applications.

Monotonic prebiased startup is available for a safe-start in applications where the output capacitor may have an initial charge. This feature prevents the output from pulling low during startup, which is a common characteristic of conventional buck regulators.

A 180° out-of-phase synchronization output is available for synchronizing with another converter.

Applications

  • Base Stations
  • DDR
  • IBA Applications
  • Network and Telecom
  • Power Modules
  • Servers
  • Storage

MAX8650
4.5V to 28V Input Current-Mode Step-Down Controller with Adjustable Frequency
MAX8650: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Analog Transmitters 1
MAX2504A Complete Cellular Baseband-to-RF Transmitters with PA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8650 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed