MAX8627

PRODUCTION

Low VBATT, 20µA IQ, 1MHz Synchronous Boost Converter with True Shutdown

Ideal for DSC Motors and Backup Power

Viewing:

Part Details

  • 1MHz PWM Switching Frequency
  • True Shutdown Output
  • Up to 95% Efficiency
  • 1.0A Guaranteed Output Current
  • Soft-Start Eliminates Inrush Current
  • 20µA (typ) Quiescent Current
  • 0.1µA Logic-Controlled Shutdown
  • Internal Synchronous Rectifier
  • Internal Compensation
  • Adjustable Current Limit
  • Low-Noise Antiringing Feature
  • Tiny 14-Pin, 3mm x 3mm, TDFN Package
MAX8627
Low VBATT, 20µA IQ, 1MHz Synchronous Boost Converter with True Shutdown
MAX8627: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX8627EVKIT

Evaluation Kit for the MAX8627

Features and Benefits

  • 1MHz PWM Switching Frequency
  • True Shutdown™ Output
  • Up to 95% Efficiency
  • 1.0A Guaranteed Output Current at VIN > 3V
  • Fast Soft-Start Eliminates Inrush Current
  • 20µA (typ) Quiescent Current
  • 0.1µA Logic-Controlled Shutdown
  • Tiny 14-Pin, 3mm x 3mm TDFN IC Package
  • Fully Assembled and Tested

Product Details

The MAX8627 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8627 step-up converter. The MAX8627 EV kit operates from a 1.8V to 5.5V supply, and provides up to 1A output current from its 5V output. The output voltage can be adjusted from 3V to 5V by changing a resistor on the board.

Applications

  • Cell Phones, PDAs, MP3 Players
  • DSC Motors and Backup Power
  • Microprocessor/DSP Core Power
  • Portable Handheld Devices

MAX8627EVKIT
Evaluation Kit for the MAX8627

Latest Discussions

No discussions on MAX8627 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed