MAX8611V

PRE-RELEASE

8-Channel PMICs for Digital Camera Power Supplies

Industry's Smallest 8-Channel DSC Power Solutions

Viewing:

Overview

  • 95% Efficient Synchronous-Rectified DC-DCs
  • 90% Efficient Boost-Buck Operation
  • 85% Efficient DC-DCs for CCD, LCD, WLED, and/or OLED
  • Auxiliary Power for Motors (MAX8610/MAX8611/MAX8611V)
  • Internal Compensation
  • True Shutdown Step-Up Converters
  • Overload Protection
  • Soft-Start for Controlled Startup Current
  • Low-Dropout (100% Duty Cycle) Step-Downs
  • Regulated Current for Up to 6 White LEDS
  • Open-LED Overvoltage Protection
  • Transformerless Inverting Converter for CCD
  • Adjustable 1MHz to 2MHz Switching Frequency
  • 3% Frequency Accuracy
  • 1µA Shutdown Supply Current
  • CCD Voltage Sequencing
  • Voltage Tracking for Core and Logic (MAX8611/MAX8613/MAX8611V)
  • Compact 48-Pin, 6mm x 6mm Thin QFN Package

The MAX8610–MAX8613/MAX8611V are highly efficient complete power-supply solutions for digital still cameras (DSCs) and digital video cameras (DVCs). Seven internal-MOSFET DC-DC converters provide up to 95% efficiency and generate all critical power supplies in DSC systems. They also feature True Shutdown™, as well as internal compensation to minimize external component count. One additional converter operates with an external MOSFET for optimum design flexibility. In all, eight converter channels include:

  • Synchronous-rectified step-up with True Shutdown.
  • Two synchronous-rectified step-down (MAX8611/MAX8613/MAX8611V) or step-up (MAX8610/MAX8612) converters power DSC system, I/O, and AFE blocks.
  • Low-VOUT (down to 1V), synchronous-rectified step-down to power a DSP core.
  • High-output-voltage step-up for CCD bias.
  • Transformerless inverter for negative CCD bias.
  • High-output-voltage step-up for white LEDs, OLED display, or other output.
  • Auxiliary DC-DC boost (MAX8611/MAX8610/MAX8611V) or inverting (MAX8612/MAX8613) controller.
The MAX8611/MAX8613/MAX8611V operate in 1-cell lithium-ion (Li+) and dual-battery (Li+ and 2 AA) designs. The MAX8610/MAX8612 operate in 2 AA designs.

MAX8611V
8-Channel PMICs for Digital Camera Power Supplies
MAX8610, MAX8611, MAX8611V, MAX8612, MAX8613: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8611V yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed