MAX8596X

High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs

Viewing:

Overview

  • Up to Nine LEDs at 25mA
  • Temperature Derating Function to Allow Fewer LEDs for Same Light (MAX8596X)
  • 86% Efficiency (PLEDs / PIN)
  • 1.7% Current-Regulation Accuracy
  • Output Overvoltage Protection
  • Flexible Dimming Control
    • Analog
    • Direct-PWM Internal Filter
  • 1MHz PWM Switching Frequency
  • 0.1µF Output Capacitor
  • 12mVP-P Low Input Ripple
  • Soft-Start Eliminates Inrush Current
  • 2.6V to 6V Input Range
  • 0.3µA Shutdown Current
  • Pin Compatible with the MAX1561 and MAX1599
  • TDFN 3mm x 3mm x 0.8mm Package with Exposed Paddle

The MAX8595X/MAX8596X drive up to nine white LEDs with constant current and high efficiency to provide LCD backlighting in cell phones, PDAs, and other handheld devices. The series connection allows the LED currents to be identical for uniform brightness and minimizes the number of traces to the LEDs. The MAX8595X regulates constant LED current over the entire temperature range. The MAX8596X features an ambient-temperature derating function to avoid over-driving the white LEDs during high ambient temperatures, enabling higher drive current below +42°C.

A single Dual Mode™ input provides a simple means of brightness adjustment and on/off control. Fast 1MHz current-mode PWM operation allows for small input and output capacitors and a small inductor while minimizing ripple on the input supply/battery. Soft-start eliminates inrush current during startup.

The MAX8595X/MAX8596X are available in a space-saving, 8-pin, 3mm x 3mm TDFN package.

Applications

  • Cell Phones/Smartphones
  • e-Books and Subnotebooks
  • PDAs, Palmtops, and Wireless Handhelds
  • White LED Display Backlighting

MAX8596X
High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs
MAX8595X, MAX8596X: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 10
MAX1561 PRODUCTION High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
MAX1599 PRODUCTION High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
MAX1582 High-Efficiency Step-Up Converters for White LED Main and Subdisplay Backlighting
MAX1570 PRODUCTION White LED Current Regulator with 1x/1.5x High-Efficiency Charge Pump
MAX1573 PRODUCTION White LED 1x/1.5x Charge Pump in UCSP and Thin QFN
MAX1574 PRODUCTION 180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN
MAX1575 White LED 1x/1.5x Charge Pump for Main and Sub-Displays
MAX1910 PRODUCTION 1.5x/2x High-Efficiency White LED Charge Pumps
MAX1916 PRODUCTION Low-Dropout, Constant-Current Triple White LED Bias Supply
MAX1912 1.5x/2x High-Efficiency White LED Charge Pumps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8596ZEVKIT

Evaluation Kit for the MAX8595X, MAX8595Z, MAX8596X, MAX8596Z

Features and Benefits

  • Constant Current Regulation for Uniform Illumination
  • TA Derating Function to Allow Fewer LEDs for Same Brightness (MAX8596Z)
  • Flexible Analog or PWM Dimming Control
  • 1MHz Fixed-Frequency Switching
  • Output Overvoltage Protection
  • 2.6V to 5.5V Input Range
  • Up to 1.2W Output Power
  • Internal 36V Switch
  • High Efficiency Up to 86%
  • Tiny 3mm x 3mm TDFN Package
  • Small, Low-Profile Components
  • Fully Assembled and Tested
  • Product Details

    The MAX8596Z evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX8596Z white LED step-up DC-DC converter. The circuit operates from 2.6V to 5.5V and delivers an adjustable 0 to 25mA to drive up to 8 white LEDs in series.

    The MAX8596Z EV kit comes configured for driving 6 white surface-mount LEDs; however, it can support up to 8 white LEDs. A 9th LED pad is provided to evaluate the MAX8595X/MAX8596X. The EV kit features the MAX8596Z's temperature derating function, but can be used to evaluate the MAX8595Z without this feature. Either IC provides the flexibility of controlling LED brightness through an external analog or a PWM dimming signal.

    Applications

    • Cell Phones/Smartphones
    • e-Books and Subnotebooks
    • PDAs, Palmtops, and Wireless Handhelds
    • White LED Display Backlighting

    MAX8596ZEVKIT
    Evaluation Kit for the MAX8595X, MAX8595Z, MAX8596X, MAX8596Z

    Latest Discussions

    No discussions on MAX8596X yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed