MAX8595Z
MAX8595Z
PRODUCTIONHigh-Efficiency, 32V Step-Up Converters with TA Derating Option for 2 to 8 White LEDs
High-Efficiency, 32V Step-Up Converters with Temperature Derating Option for 2 to 8 White LEDs
- Part Models
- 2
- 1ku List Price
- Starting From $2.84
Viewing:
Overview
The MAX8595Z/MAX8596Z drive up to 8 white LEDs with constant current and high efficiency to provide LCD backlighting in cell phones, PDAs, and other handheld devices. The series connection allows the LED currents to be identical for uniform brightness and minimizes the number of traces to the LEDs. The MAX8595Z regulates constant LED current over the entire temperature range. The MAX8596Z features an ambient-temperature derating function to avoid overdriving the white LEDs during high ambient temperatures, enabling higher drive current below +42°C.
A single Dual Mode input provides a simple means of brightness adjustment and on/off control. Fast 1MHz current-mode PWM operation allows for small input and output capacitors and a small inductor while minimizing ripple on the input supply/battery. Soft-start eliminates inrush current during startup.
The MAX8595Z/MAX8596Z are available in a space-saving, 8-pin 3mm x 3mm TDFN package.
Applications
- Cell Phones/Smartphones
- e-Books and Subnotebooks
- PDAs, Palmtops, and Wireless Handhelds
- White LED Display Backlighting
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8595ZETA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX8595ZETA+T | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LED Drivers 10 | ||
| MAX1561 | PRODUCTION | High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs |
| MAX1599 | PRODUCTION | High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs |
| MAX1582 | Obsolete | High-Efficiency Step-Up Converters for White LED Main and Subdisplay Backlighting |
| MAX1570 | PRODUCTION | White LED Current Regulator with 1x/1.5x High-Efficiency Charge Pump |
| MAX1573 | PRODUCTION | White LED 1x/1.5x Charge Pump in UCSP and Thin QFN |
| MAX1574 | PRODUCTION | 180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN |
| MAX1575 | Obsolete | White LED 1x/1.5x Charge Pump for Main and Sub-Displays |
| MAX1910 | PRODUCTION | 1.5x/2x High-Efficiency White LED Charge Pumps |
| MAX1916 | PRODUCTION | Low-Dropout, Constant-Current Triple White LED Bias Supply |
| MAX1912 | Obsolete | 1.5x/2x High-Efficiency White LED Charge Pumps |
Evaluation Kits
Latest Discussions
No discussions on MAX8595Z yet. Have something to say?
Start a Discussion on EngineerZone®