MAX8581

PRODUCTION

2.5MHz/1.5MHz Step-Down Converters with 60mΩ Bypass in TDFN for CDMA PA Power

Overall Smallest Solution 1.5MHz Step-Down DC-DC Converters Deliver 600mA with Up to 94% Efficiency in a Small TDFN Package

Viewing:

Overview

  • 600mA Step-Down Converter
  • 60mΩ (typ) Bypass Mode with Integrated FET
  • Dynamically Adjustable Output from 0.4V to VIN
  • 2.5MHz and 1.5MHz Switching Frequency
  • Small LC Components: 1.5µH to 3.3µH and 2.2µF
  • Up to 94% Efficiency
  • Low Output Ripple at All Loads
  • 2.7V to 5.5V Input
  • 0.1µA Shutdown Mode
  • Output Short-Circuit Protection
  • Thermal Shutdown
  • 10-Pin, 3mm x 3mm TDFN Packages

The MAX8581/MAX8582 high-frequency step-down converters are optimized for dynamically powering the power amplifier (PA) in CDMA handsets. They integrate a high-efficiency PWM step-down converter for medium- and low-power transmission and a 60mΩ (typ) bypass mode to power the PA directly from the battery during high-power transmission. They use an analog input driven by an external DAC to control the output voltage linearly for continuous PA power adjustment. The MAX8581/MAX8582 use an internal feedback network, and the switching frequency is internally set to 2.5MHz and 1.5MHz, respectively.

Fast switching (up to 2.5MHz) and fast soft-start allowthe use of ceramic 2.2µF input and output capacitors while maintaining low voltage ripple. The small 1.5µH to 3.3µH inductor size can be optimized for efficiency.

The MAX8581/MAX8582 are available in 10-pin, 3mm x3mm TDFN packages (0.8mm max height).

Applications

  • WCDMA/NCDMA Cell Phones
  • Wireless PDAs, Smartphones

MAX8581
2.5MHz/1.5MHz Step-Down Converters with 60mΩ Bypass in TDFN for CDMA PA Power
MAX8581, MAX8582: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX1921 PRODUCTION Low-Voltage, 400mA Step-Down DC-DC Converters in SOT23
MAX1920 PRODUCTION Low-Voltage, 400mA Step-Down DC-DC Converters in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8582EVKIT

MAX8582 Evaluation Kit

Features and Benefits

  • 600mA Step-Down Converter
  • 60mΩ (typ) Bypass Mode with Integrated MOSFET
  • Dynamically Adjustable Output from 0.4V to VIN
  • Up to 94% Efficiency
  • Low Output Ripple at All Loads
  • 2.7V to 5.5V Input-Voltage Range
  • 0.1µA Shutdown Mode
  • Output Short-Circuit Protection
  • Thermal-Shutdown Protection
  • 10-Pin, 3mm x 3mm, TDFN Package

Product Details

The MAX8582 evaluation kit (EV kit) evaluates the MAX8582 1.5MHz pulse-width modulated (PWM) step-down DC-DC converter. The circuit is optimized for powering power amplifiers (PAs) in wireless applications. The MAX8582 EV kit output voltage is adjustable from 0.4V to VIN using the REFIN input and can deliver 600mA of load current in low-power mode. In high-power mode the output is shorted to the input by an internal MOSFET. The MAX8582 EV kit can also evaluate the MAX8581. To evaluate the MAX8581, order a free sample along with this EV kit.

Applications

  • WCDMA/NCDMA Cell Phones
  • Wireless PDAs, Smartphones

MAX8582EVKIT
MAX8582 Evaluation Kit

Latest Discussions

No discussions on MAX8581 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed