MAX8543

Obsolete

Step-Down Controllers with Prebias Startup, Lossless Sensing, Synchronization, and OVP

Viewing:

Overview

  • Prebias Startup/Monotonic
  • 1% Output Accuracy
  • Ceramic, Polymer, or Electrolytic Capacitors
  • 200kHz to 1MHz Adjustable Frequency
  • 160kHz to 1.2MHz Synchronization
  • Lossless, Foldback Current Limit
  • Overvoltage Protection
  • Enable (On/Off)
  • Adjustable Soft-Start
  • MAX8544
    • Latch-Off/Autorecovery
    • Power-OK Monitor
    • Out-of-Phase Clock Output

The MAX8543/MAX8544 current-mode, constant-frequency PWM buck controllers operate from a 3V to 13.2V input supply and generate adjustable 0.8V to 0.9 x VIN output voltages at loads up to 25A. They feature adjustable switching frequency and synchronization for noise-sensitive applications.

The MAX8543/MAX8544 can start with (or without) a preexisting bias on the output, without discharging the output. This feature simplifies tracking supply designs for core and I/O applications and redundant supply designs.

The MAX8543/MAX8544 use the DC resistance of the output inductor as the current-sense element for lossless, low-cost current sensing. The current-sense threshold can be set to four discrete levels to accommodate inductors with different DC resistance values.

The MAX8544 features a power-OK monitor and two MAX8544 controllers that can operate at 180° out-of-phase for dual-output applications.

Learn More About PowerMind™

Applications

  • Networks and Telecom
  • Servers
  • Storage
  • Wireless Base Stations

MAX8543
Step-Down Controllers with Prebias Startup, Lossless Sensing, Synchronization, and OVP
MAX8543, MAX8544: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 3
MAX1954 PRODUCTION Low-Cost, High-Frequency, Current-Mode PWM Buck Controllers
MAX1954A PRODUCTION Low-Cost, Current-Mode PWM Buck Controller with Foldback Current Limit
MAX8546 PRODUCTION Low-Cost, Wide Input Range, Step-Down Controllers with Foldback Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8543 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed