Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX8515A

Wide-Input 0.6V Shunt Regulators for Isolated DC-DC Converters

Viewing:

Overview

  • MAX8515A
    • 0.6V ±0.5% Initial Accuracy at +25°C
    • 0.6V ±1% Accuracy from -40°C to +85°C
  • MAX8515
    • 0.6V ±1% Initial Accuracy at +25°C
    • 0.6V ±1.8% Accuracy from -40°C to +85°C
  • Sinks 20mA at 0.2V to 18V
  • Input Voltage Range from 1.7V to 28V
  • Directly Drives Optocouplers
  • 0.2Ω Dynamic Output Impedance
  • Space-Saving 5-Pin SC70 or SOT23 Packages

The MAX8515A/MAX8515 shunt regulators simplify the design of voltage regulation and overvoltage protection (OVP) functions in high-accuracy isolated DC-to-DC converters with output voltages as low as 0.6V. The devices have supply voltage and feedback inputs separated from the output shunt stage, and can operate directly from the DC-to-DC converter output stage when the output voltage is 1.8V to 18V. Alternately, the MAX8515A/MAX8515 input stage can be biased from an unregulated 1.7V to 28V supply, independent of DC-to-DC converter output voltage. The MAX8515A/MAX8515 shunts 20mA when the output voltage is as low as 0.2V.

The MAX8515A features an initial output accuracy of 0.5% at +25°C and 1% from -40°C to +85°C and provides the output voltage regulation function for isolated DC-to-DC converters. The MAX8515 features initial output accuracy of 1% at +25°C and 1.8% from -40°C to +85°C and can provide an output OVP function for isolated DC-to-DC converters. High open-loop bandwidth allows design of high-bandwidth DC-to-DC converters.

Low-cost, low-dropout linear regulators can be designed with the MAX8515A/MAX8515 and an external NPN transistor for cost-conscious applications that do not require overcurrent, short-circuit, or overtemperature protection.

The MAX8515/MAX8515A are available in space-saving 5-pin SC70 and SOT23 packages and are specified over the -40°C to +85°C extended temperature range. An evaluation kit is available to speed designs.

Applications

  • Adjustable Voltage Reference
  • Isolated DC-DC Conversion
  • Low-Dropout Linear Regulators
  • Network, Telecom, and Cellular Base Station Power Supplies
  • Shunt Regulator

MAX8515A
Wide-Input 0.6V Shunt Regulators for Isolated DC-DC Converters
MAX8515A, MAX8515: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8515EVKIT

Evaluation Kit for the MAX8515, MAX8515A

Features and Benefits

  • Isolated Voltage Regulation Feedback Circuit–Set to 0.8V Threshold
  • Isolated OVP Circuit–Set to 1V Threshold
  • Adjustable Output-Voltage Thresholds
  • Galvanically Isolated Input and Output Grounds
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX8515 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the capability of the MAX8515A shunt regulator in a voltage-regulation circuit and the MAX8515 shunt regulator in an overvoltage protection (OVP) circuit for isolated DC-to-DC converters.

The EV kit circuit is designed to operate from an input voltage supply with a nominal output of 8V and an output voltage range of 6V to 10V. The input voltage can be adjusted from 1.8V to 18V by replacing circuit components. The voltage-regulation circuit and the OVP circuit have their thresholds set to 0.8V and 1V, respectively. The thresholds can be adjusted by replacing feedback resistors on the circuit board.

MAX8515EVKIT
Evaluation Kit for the MAX8515, MAX8515A

Latest Discussions

No discussions on MAX8515A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed