Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX8069
PRODUCTIONLow-Voltage Reference
Replaces the ICL8069 and Includes a 1.2V Temperature-Compensated Voltage Reference that Uses the Bandgap Principle to Achieve Excellent Stability and Low Noise at Reverse Currents Down to 60µA
- Part Models
- 2
- 1ku List Price
- Starting From $1.24
Overview
- Temperature Coefficient Guaranteed to 25ppm/°C (max)
- Low Bias Current: 60µA (min)
- Low Dynamic Impedance
- Low Reverse Voltage
- Low Cost
The MAX8069 is a 1.2V temperature-compensated voltage reference. It uses the bandgap principle to achieve excellent stability and low noise at reverse currents down to 60µA. The MAX8069 also features excellent stability, freedom from oscillation. The MAX8069 is a functional alternative to Maxim's ICL8069 with an identical pinout.
Applications
- Analog-to-Digital Converters
- Digital-to-Analog Converters
- Portable Instruments
- Threshold Detectors
- Voltage Regulators
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8069ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX8069ESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX8069ESA+ | PRODUCTION | |
| MAX8069ESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX8069ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX8069 yet. Have something to say?
Start a Discussion on EngineerZone®