MAX787

Obsolete

5V/3.3V/3V 5A Step-Down, PWM, Switch-Mode DC-DC Regulators

Viewing:

Overview

  • Input Range: Up to 40V
  • 5A On-Chip Power Switch
  • Fixed Outputs:
    • 5V (MAX787)
    • 3.3V (MAX788)
    • 3V (MAX789)
  • 100kHz Switching Frequency
  • Excellent Dynamic Characteristics
  • Few External Components
  • 8.5mA Quiescent Current
  • TO-220 Package
MAX787
5V/3.3V/3V 5A Step-Down, PWM, Switch-Mode DC-DC Regulators
MAX787, MAX788, MAX789: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX787 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed