MAX78630+PPM

Energy Measurement Processor for Polyphase Monitoring Systems

Autonomous Power Monitoring and Control for Embedded Applications

Viewing:

Overview

  • Six Configurable Analog Inputs for Monitoring a Variety of Delta- and Wye-Connected Three-Phase Topologies
  • Supports Current Transformers (CTs), Resistive Shunts, and Rogowski Coils
  • Delta-Sigma ADC with Precision Voltage Reference and On-Chip Temperature Sensor
  • Internal or External Oscillator Timing Reference
  • SPI, I2C, or UART Interface Options with Configurable I/O Pins for Alarm Signaling, Address Pins, or User Control
  • 24-Bit Measurement Processor with Integrated Firmware and Flash Memory for Nonvolatile Storage of Calibration and Configuration Parameters
  • Supports Extraction of Individual Harmonics
  • Small 32-TQFN Package and Reduced Bill of Materials
MAX78630+PPM
Energy Measurement Processor for Polyphase Monitoring Systems
MAX78630+PPM: Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX78630+PPMEVK

Evaluation Kit for the MAX78630+PPM

Features and Benefits

  • Includes Shunt and Current Transformers
  • Windows-Based GUI Allows for Easy Configuration and Reading of Measurement Data

Product Details

The MAX78630+PPM evaluation kit (EV kit) demonstrates the capability of the MAX78630+PPM for monitoring a three-phase AC load using up to three voltages and three currents (sensors included). The EV kit connects to a PC through a USB cable that provides both power and data communication to the board. A Windows®-based graphical user interface (GUI) communicates with the device for simplified access to measurement data and controls.

Applications

  • Building Automation Systems (Commercial, Industrial)
  • Inverters and Renewable Energy Systems

MAX78630+PPMEVK
Evaluation Kit for the MAX78630+PPM

Latest Discussions

No discussions on MAX78630PPM yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed